SNVSAP9A March 2017 – February 2018 LM25141-Q1
PRODUCTION DATA.
For this design example, the intended input, output, and performance parameters are shown in Table 3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (Steady State) | 8 V to 18 V |
VIN maximum (Transient) | 42 V |
VIN minimum (Cold Crank) | 3.8 V |
Output voltage | 3.3 V |
Output current | 6 A |
Operating frequency | 2.2 MHz |
Output voltage regulation | ±1% |
Standby current, one output enabled, no-load | < 35 µA |
Shutdown Current | 10 µA |