SNVSAP9A March 2017 – February 2018 LM25141-Q1
PRODUCTION DATA.
The LM25141-Q1 gate drivers are powered by the internal 5-V VCC bias regulator. To reduce power dissipation in the controller and improve efficiency, the VCCX pin should be connected to the 5-V output or an external 5-V bias supply. The MOSFETs used with the LM25141-Q1 require a logic-level gate threshold with RDS(ON) specified with VGS = 4.5 V or lower.
The MOSFETs must be chosen with a VDS rating to withstand the maximum VIN voltage plus supply voltage transients and spikes (ringing). For automotive applications, the maximum VIN occurs during a load dump and the voltage can surge up to 42 V under some conditions. A MOSFET with a VDS rating of 60 V would meet most application requirements. The N-channel MOSFETs must be capable of delivering the load current plus peak ripple current during switching.
The high-side MOSFET losses are associated with the RDS(ON) of the MOSFET and the switching losses.
where
The losses in the low side MOSFET include: RDS(ON) losses, dead time losses, and losses in the MOSFETs internal body diode. The body diode conducts the inductor current during the dead time before the rising edge of the switch node; minority carriers are injected into and stored in the diode PN junction when forward biased. As the high-side FET starts to turnon, a negative current must first flow through the diode to remove the stored charge before the diode can block a reverse voltage. During this time, the high side drain-source voltage remains at VIN until all the diode minority carriers are removed. Then, the diode begins to block negative voltage and the reverse current continues to flow to charge the body diode depletion capacitance. The total charge involved in this period is called reverse-recovery charge Qrr.
where
Table 4 provides parameters for several MOSFETs that have tested in the LM25141-Q1 evaluation module.
MANUFACTURER | PART NUMBER | VDS (V) | ID (A) | Qg(MAX) (nC) VGS = 4.5 V | RDS(ON) (mΩ) VGS = 4.5 V | COSS(MAX) (pF) | APPLICATION |
---|---|---|---|---|---|---|---|
VISHAY | SQJ850EP | 60 | 24 | 30 | 32 | 215 | Automotive high power |
VISHAY | SQ7414EN | 60 | 5.6 | 25 | 36 | 175 | Automotive low power |
Texas Instruments | CSD18534Q5A | 60 | 13 | 11.1 | 12.4 | 217 | Industrial |