SNVSAQ6D November 2016 – August 2021 LM5170-Q1
PRODUCTION DATA
To configure 6 or 8 phases, it requires two daisy chains shown in Figure 8-22 through Figure 8-25. Note that two phase-shifted external clock signals are required for proper interleaving operation. When external clock signals are not available, the 6-phase can be configured in 120° interleaving, and 8-phase in 90° interleaving by daisy chain (refer to Figure 8-23 and Figure 8-25), in which two phases of the system are synchronized in phase.