SNVSAR1B March 2017 – March 2018 LM5113-Q1
PRODUCTION DATA.
Due to the intrinsic nature of enhancement mode GaN FETs, the source-to-drain voltage of the bottom switch is usually higher than a diode forward voltage drop when the gate is pulled low. This causes negative voltage on HS pin. Moreover, this negative voltage transient may become even more pronounces due to the effects of board layout and device drain/source parasitic inductances. With high-side driver using the floating bootstrap configuration, negative HS voltage can lead to an excessive bootstrap voltage, which can damage the high-side GaN FET. The LM5113-Q1 solves this problem with an internal clamping circuit that prevents the bootstrap voltage from exceeding 5.2 V typical.