SNVSAR1B March 2017 – March 2018 LM5113-Q1
PRODUCTION DATA.
The circuit in Figure 18 shows a synchronous buck converter to evaluate the LM5113-Q1 device. Detailed synchronous buck converter specifications are listed in Design Requirements. The active clamping voltage mode controller LM5025 is used for close-loop control and generates the PWM signals of the buck switch and the synchronous switch. For more information, see Figure 18.