The LM25145 42-V synchronous buck controller is designed to regulate from a high input voltage source or from an input rail subject to high voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns facilitates large step-down ratios, enabling the direct step-down conversion from a 24 V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM25145 continues to operate during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it well suited for high-performance industrial control, robotic, datacom, and RF power amplifier applications.
Forced-PWM (FPWM) operation eliminates frequency variation to minimize EMI, while a user-selectable diode emulation feature lowers current consumption at light-load conditions. Cycle-by-cycle overcurrent protection is accomplished by measuring the voltage drop across the low-side MOSFET or by using an optional current sense resistor. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM25145 | VQFN (20) | 3.50 mm × 4.50 mm |
DATE | REVISION | NOTES |
---|---|---|
June 2017 | * | Initial release |
SPACER
The LM25145 voltage-mode controller drives external high-side and low-side N-channel power switches with robust 7.5-V gate drivers suitable for standard-threshold MOSFETs. Adaptively-timed gate drivers with 2.3-A source and 3.5-A sink capability minimize body diode conduction during switching transitions, reducing switching losses and improving thermal performance when driving MOSFETs at high input voltage and high frequency. The LM25145 can be powered from the output of the switching regulator or another available source, further improving efficiency.
A 180° out-of-phase clock output relative to the internal oscillator at SYNCOUT is ideal for cascaded or multi-channel power supplies to reduce input capacitor ripple current and EMI filter size. Additional features of the LM25145 include a configurable soft-start, an open-drain Power Good monitor for fault reporting and output monitoring, monotonic start-up into prebiased loads, integrated VCC bias supply regulator and bootstrap diode, external power supply tracking, precision enable input with hysteresis for adjustable line undervoltage lockout (UVLO), hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.
The LM25145 controller is offered in a 3.5-mm × 4.5-mm thermally-enhanced, 20-pin VQFN package with additional spacing for high-voltage pins and wettable flanks for optical inspection of solder joint fillets.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | EN/UVLO | I | Enable input and undervoltage lockout programming pin. If the EN/UVLO voltage is below 0.4 V, the controller is in the shutdown mode with all functions disabled. If the EN/UVLO voltage is greater than 0.4 V and less than 1.2 V, the regulator is in standby mode with the VCC regulator operational, the SS pin grounded, and no switching at the HO and LO outputs. If the EN/UVLO voltage is above 1.2 V, the SS/TRK pin is allowed to ramp and pulse-width modulated gate drive signals are delivered to the HO and LO pins. A 10-μA current source is enabled when EN/UVLO exceeds 1.2 V and flows through the external UVLO resistor divider to provide hysteresis. Hysteresis can be adjusted by varying the resistance of the external divider. |
2 | RT | I | Oscillator frequency adjust pin. The internal oscillator is programmed with a single resistor between RT and the AGND. The recommended maximum oscillator frequency is 1 MHz. An RT pin resistor is required even when using the SYNCIN pin to synchronize to an external clock. |
3 | SS/TRK | I | Soft-start and voltage tracking pin. An external capacitor and an internal 10-μA current source set the ramp rate of the error amplifier reference during start-up. When the SS/TRK pin voltage is less than 0.8 V, the SS/TRK voltage controls the noninverting input of the error amp. When the SS/TRK voltage exceeds 0.8 V, the amplifier is controlled by the internal 0.8-V reference. SS/TRK is discharged to ground during standby and fault conditions. After start-up, the SS/TRK voltage is clamped 115 mV above the FB pin voltage. If FB falls due to a load fault, SS/TRK is discharged to a level 115 mV above FB to provide a controlled recovery when the fault is removed. Voltage tracking can be implemented by connecting a low impedance reference between 0 V and 0.8 V to the SS/TRK pin. The 10-µA SS/TRK charging current flows into the reference and produces a voltage error if the impedance is not low. Connect a minimum capacitance from SS/TRK to AGND of 2.2 nF. |
4 | COMP | O | Low impedance output of the internal error amplifier. The loop compensation network should be connected between the COMP pin and the FB pin. |
5 | FB | I | Feedback connection to the inverting input of the internal error amplifier. A resistor divider from the output to this pin sets the output voltage level. The regulation threshold at the FB pin is nominally 0.8 V. |
6 | AGND | P | Analog ground. Return for the internal 0.8-V voltage reference and analog circuits. |
7 | SYNCOUT | O | Synchronization output. Logic output that provides a clock signal that is 180° out-of-phase with the high-side FET gate drive. Connect SYNCOUT of the master LM25145 to the SYNCIN pin of a second LM25145 to operate two controllers at the same frequency with 180° interleaved high-side FET switch turnon transitions. Note that the SYNCOUT pin does not provide 180° interleaving when the controller is operating from an external clock that is different from the free-running frequency set by the RT resistor. |
8 | SYNCIN | I | Dual function pin for providing an optional clock input and for enabling diode emulation by the low-side MOSFET. Connecting a clock signal to the SYNCIN pin synchronizes switching to the external clock. Diode emulation by the low-side MOSFET is disabled when the controller is synchronized to an external clock, and negative inductor current can flow in the low-side MOSFET with light loads. A continuous logic low state at the SYNCIN pin enables diode emulation to prevent reverse current flow in the inductor. Diode emulation results in DCM operation at light loads, which improves efficiency. A logic high state at the SYNCIN pin disables diode emulation producing forced-PWM (FPWM) operation. During soft-start when SYNCIN is high or a clock signal is present, the LM25145 operates in diode emulation mode until the output is in regulation, then gradually increases the SW zero-cross threshold, resulting in a gradual transition from DCM to FPWM. |
9 | NC | — | No electrical connection. |
10 | PGOOD | O | Power Good indicator. This pin is an open-drain output. A high state indicates that the voltage at the FB pin is within a specified tolerance window centered at 0.8 V. |
11 | ILIM | I | Current limit adjust and current sense comparator input. A current sourced from the ILIM pin through an external resistor programs the threshold voltage for valley current limiting. The opposite end of the threshold adjust resistor can be connected to either the drain of the low-side MOSFET for RDS(on) sensing or to a current sense resistor connected to the source of the low-side FET. |
12 | PGND | P | Power ground return pin for the low-side MOSFET gate driver. Connect directly to the source of the low-side MOSFET or the ground side of a shunt resistor. |
13 | LO | P | Low-side MOSFET gate drive output. Connect to the gate of the low-side synchronous rectifier FET through a short, low inductance path. |
14 | VCC | O | Output of the 7.5-V bias regulator. Locally decouple to PGND using a low ESR/ESL capacitor located as close to the controller as possible. Controller bias can be supplied from an external supply that is greater than the internal VCC regulation voltage. Use caution when applying external bias to ensure that the applied voltage is not greater than the minimum VIN voltage and does not exceed the VCC pin maximum operating rating, see Recommended Operating Conditions. |
15 | EP | — | Pin internally connected to exposed pad of the package. Electrically isolated. |
16 | NC | — | No electrical connection. |
17 | BST | O | Bootstrap supply for the high-side gate driver. Connect to the bootstrap capacitor. The bootstrap capacitor supplies current to the high-side FET gate and should be placed as close to controller as possible. If an external bootstrap diode is used to reduce the time required to charge the bootstrap capacitor, connect the cathode of the diode to the BST pin and anode to VCC. |
18 | HO | P | High-side MOSFET gate drive output. Connect to the gate of the high-side MOSFET through a short, low inductance path. |
19 | SW | P | Switching node of the buck controller. Connect to the bootstrap capacitor, the source terminal of the high-side MOSFET and the drain terminal of the low-side MOSFET using short, low inductance paths. |
20 | VIN | P | Supply voltage input for the VCC LDO regulator. |
— | EP | — | Exposed pad of the package. Electrically isolated. Solder to the system ground plane to reduce thermal resistance. |
100% automated visual inspection (AVI) post-assembly is typically required to meet requirements for high reliability and robustness. Standard quad-flat no-lead (VQFN) packages do not have solderable or exposed pins and terminals that are easily viewed. It is therefore difficult to determine visually whether or not the package is successfully soldered onto the printed-circuit board (PCB). The wettable-flank process was developed to resolve the issue of side-lead wetting of leadless packaging. The LM25145 is assembled using a 20-pin VQFN package with wettable flanks to provide a visual indicator of solderability, which reduces the inspection time and manufacturing costs.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltages | VIN | –0.3 | 45 | V |
SW | –1 | 45 | ||
SW (20-ns transient) | –5 | 45 | ||
ILIM | –1 | 45 | ||
EN/UVLO | –0.3 | 45 | ||
VCC | –0.3 | 14 | ||
FB, COMP, SS/TRK, RT | –0.3 | 6 | ||
SYNCIN | –0.3 | 14 | ||
Output voltages | BST | –0.3 | 60 | V |
BST to VCC | 45 | |||
BST to SW | –0.3 | 14 | ||
VCC to BST (20-ns transient) | 7 | |||
LO (20-ns transient) | –3 | |||
PGOOD | –0.3 | 14 | ||
Operating junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltages | VIN | 6 | 42 | V | |
SW | –1 | 42 | ||||
ILIM | –1 | 42 | ||||
External VCC bias rail | 8 | 13 | ||||
EN/UVLO | 0 | 42 | ||||
VO | Output voltages | BST | –0.3 | 55 | V | |
BST to VCC | 42 | |||||
BST to SW | 5 | 13 | ||||
PGOOD | 13 | |||||
ISINK, ISRC | Sink/source currents | SYNCOUT | –1 | 1 | mA | |
PGOOD | 2 | |||||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM25145 | UNIT | |
---|---|---|---|
RGY (VQFN) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 36.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 28 | °C/W |
RθJB | Junction-to-board thermal resistance | 11.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 11.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||
VIN | Operating input voltage range | 6 | 42 | V | ||
IQ-RUN | Operating input current, not switching | VEN/UVLO = 1.5 V, VSS/TRK = 0 V | 1.8 | 2.1 | mA | |
IQ-STBY | Standby input current | VEN/UVLO = 1 V | 1.75 | 2 | mA | |
IQ-SDN | Shutdown input current | VEN/UVLO = 0 V, VVCC < 1 V | 13.5 | 16 | µA | |
VCC REGULATOR | ||||||
VVCC | VCC regulation voltage | VSS/TRK = 0 V, 9 V ≤ VVIN ≤ 42 V, 0 mA < IVCC ≤ 20 mA |
7.3 | 7.5 | 7.7 | V |
VVCC-LDO | VIN to VCC dropout voltage | VVIN = 6 V, VSS/TRK = 0 V, IVCC = 20 mA | 0.25 | 0.63 | V | |
ISC-LDO | VCC short-circuit current | VSS/TRK = 0 V, VVCC = 0 V | 40 | 50 | 70 | mA |
VVCC-UV | VCC undervoltage threshold | VVCC rising | 4.8 | 4.93 | 5.2 | V |
VVCC-UVH | VCC undervoltage hysteresis | Rising threshold – falling threshold | 0.26 | V | ||
VVCC-EXT | Minimum external bias supply voltage | Voltage required to disable VCC regulator | 8 | V | ||
IVCC | External VCC input current, not switching | VSS/TRK = 0 V, VVCC = 13 V | 2.1 | mA | ||
ENABLE AND INPUT UVLO | ||||||
VSDN | Shutdown to standby threshold | VEN/UVLO rising | 0.42 | V | ||
VSDN-HYS | Shutdown threshold hysteresis | EN/UVLO rising – falling threshold | 50 | mV | ||
VEN | Standby to operating threshold | VEN/UVLO rising | 1.164 | 1.2 | 1.236 | V |
IEN-HYS | Standby to operating hysteresis current | VEN/UVLO = 1.5 V | 9 | 10 | 11 | µA |
ERROR AMPLIFIER | ||||||
VREF | FB reference voltage | FB connected to COMP | 792 | 800 | 808 | mV |
IFB-BIAS | FB input bias current | VFB = 0.8 V | –0.1 | 0.1 | µA | |
VCOMP-OH | COMP output high voltage | VFB = 0 V, COMP sourcing 1 mA | 5 | V | ||
VCOMP-OL | COMP output low voltage | COMP sinking 1 mA | 0.3 | V | ||
AVOL | DC gain | 94 | dB | |||
GBW | Unity gain bandwidth | 6.5 | MHz | |||
SOFT-START AND VOLTAGE TRACKING | ||||||
ISS | SS/TRK capacitor charging current | VSS/TRK = 0 V | 8.5 | 10 | 12 | µA |
RSS | SS/TRK discharge FET resistance | VEN/UVLO = 1 V, VSS/TRK = 0.1 V | 11 | Ω | ||
VSS-FB | SS/TRK to FB offset | –15 | 15 | mV | ||
VSS-CLAMP | SS/TRK clamp voltage | VSS/TRK – VFB, VFB = 0.8 V | 115 | mV | ||
POWER GOOD INDICATOR | ||||||
PGUTH | FB upper threshold for PGOOD high to low | % of VREF, VFB rising | 106% | 108% | 110% | |
PGLTH | FB lower threshold for PGOOD high to low | % of VREF, VFB falling | 90% | 92% | 94% | |
PGHYS_U | PGOOD upper threshold hysteresis | % of VREF | 3% | |||
PGHYS_L | PGOOD lower threshold hysteresis | % of VREF | 2% | |||
TPG-RISE | PGOOD rising filter | FB to PGOOD rising edge | 25 | µs | ||
TPG-FALL | PGOOD falling filter | FB to PGOOD falling edge | 25 | µs | ||
VPG-OL | PGOOD low state output voltage | VFB = 0.9 V, IPGOOD = 2 mA | 150 | mV | ||
IPG-OH | PGOOD high state leakage current | VFB = 0.8 V, VPGOOD = 13 V | 100 | nA | ||
OSCILLATOR | ||||||
FSW1 | Oscillator Frequency – 1 | RRT = 100 kΩ | 100 | kHz | ||
FSW2 | Oscillator Frequency – 2 | RRT = 25 kΩ | 380 | 400 | 420 | kHz |
FSW3 | Oscillator Frequency – 3 | RRT = 12.5 kΩ | 780 | kHz | ||
SYNCHRONIZATION INPUT AND OUTPUT | ||||||
FSYNC | SYNCIN external clock frequency range | % of nominal frequency set by RRT | –20% | +50% | ||
VSYNC-IH | Minimum SYNCIN input logic high | 2 | V | |||
VSYNC-IL | Maximum SYNCIN input logic low | 0.8 | V | |||
RSYNCIN | SYNCIN input resistance | VSYNCIN = 3 V | 20 | kΩ | ||
TSYNCI-PW | SYNCIN input minimum pulsewidth | Minimum high state or low state duration | 50 | ns | ||
VSYNCO-OH | SYNCOUT high state output voltage | ISYNCOUT = –1 mA (sourcing) | 3 | V | ||
VSYNCO-OL | SYNCOUT low state output voltage | ISYNCOUT = 1 mA (sinking) | 0.4 | V | ||
TSYNCOUT | Delay from HO rising to SYNCOUT leading edge | VSYNCIN = 0 V, TS = 1/FSW, FSW set by RRT |
TS/2 – 140 | ns | ||
TSYNCIN | Delay from SYNCIN leading edge to HO rising | 50% to 50% | 150 | ns | ||
BOOTSTRAP DIODE AND UNDERVOLTAGE THRESHOLD | ||||||
VBST-FWD | Diode forward voltage, VCC to BST | VCC to BST, BST pin sourcing 20 mA | 0.75 | 0.9 | V | |
IQ-BST | BST to SW quiescent current, not switching | VSS/TRK = 0 V, VSW = 24 V, VBST = 30 V | 80 | µA | ||
VBST-UV | BST to SW undervoltage detection | VBST – VSW falling | 3.4 | V | ||
VBST-HYS | BST to SW undervoltage hysteresis | VBST – VSW rising | 0.42 | V | ||
PWM CONTROL | ||||||
TON(MIN) | Minimum controllable on-time | VBST – VSW = 7 V, HO 50% to 50% | 40 | 60 | ns | |
TOFF(MIN) | Minimum off-time | VBST – VSW = 7 V, HO 50% to 50% | 140 | 200 | ns | |
DC100kHz | Maximum duty cycle | FSW = 100 kHz, 6 V ≤ VVIN ≤ 42 V | 98% | 99% | ||
DC400kHz | FSW = 400 kHz, 6 V ≤ VVIN ≤ 42 V | 90% | 94% | |||
VRAMP(min) | Ramp valley voltage (COMP at 0% duty cycle) | 300 | mV | |||
kFF | PWM feedforward gain (VIN / VRAMP) | 6 V ≤ VVIN ≤ 42 V | 15 | V/V | ||
OVERCURRENT PROTECT (OCP) – VALLEY CURRENT LIMITING | ||||||
IRS | ILIM source current, RSENSE mode | Low voltage detected at ILIM | 90 | 100 | 110 | µA |
IRDSON | ILIM source current, RDS(on) mode | SW voltage detected at ILIM, TJ = 25°C | 180 | 200 | 220 | µA |
IRSTC | ILIM current tempco | RDS-ON mode | 4500 | ppm/°C | ||
IRDSONTC | ILIM current tempco | RSENSE mode | 0 | ppm/°C | ||
VILIM-TH | ILIM comparator threshold at ILIM | –8 | –2 | 3.5 | mV | |
SHORT-CIRCUIT PROTECT (SCP) – DUTY CYCLE CLAMP | ||||||
VCLAMP-OS | Clamp offset voltage – no current limiting | CLAMP to COMP steady state offset voltage | 0.2 + VVIN/75 | V | ||
VCLAMP-MIN | Minimum clamp voltage | CLAMP voltage with continuous current limiting | 0.3 + VVIN/150 | V | ||
HICCUP MODE FAULT PROTECTION | ||||||
CHICC-DEL | Hiccup mode activation delay | Clock cycles with current limiting before hiccup off-time activated | 128 | cycles | ||
CHICCUP | Hiccup mode off-time after activation | Clock cycles with no switching followed by SS/TRK release | 8192 | cycles | ||
DIODE EMULATION | ||||||
VZCD-SS | Zero-cross detect (ZCD) soft-start ramp | ZCD threshold measured at SW pin 50 clock cycles after first HO pulse |
0 | mV | ||
VZCD-DIS | Zero-cross detect disable threshold (CCM) | ZCD threshold measured at SW pin 1000 clock cycles after first HO pulse |
200 | mV | ||
VDEM-TH | Diode emulation zero-cross threshold | Measured at SW with VSW rising | –5 | 0 | 5 | mV |
GATE DRIVERS | ||||||
RHO-UP | HO high-state resistance, HO to BST | VBST – VSW = 7 V, IHO = –100 mA | 1.5 | Ω | ||
RHO-DOWN | HO low-state resistance, HO to SW | VBST – VSW = 7 V, IHO = 100 mA | 0.9 | Ω | ||
RLO-UP | LO high-state resistance, LO to VCC | VBST – VSW = 7 V, ILO = –100 mA | 1.5 | Ω | ||
RLO-DOWN | LO low-state resistance, LO to PGND | VBST – VSW = 7 V, ILO = 100 mA | 0.9 | Ω | ||
IHOH, ILOH | HO, LO source current | VBST – VSW = 7 V, HO = SW, LO = AGND | 2.3 | A | ||
IHOL, ILOL | HO, LO sink current | VBST – VSW = 7 V, HO = BST, LO = VCC | 3.5 | A | ||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown threshold | TJ rising | 175 | °C | ||
TSD-HYS | Thermal shutdown hysteresis | 20 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
THO-TR
TLO-TR |
HO, LO rise times | VBST – VSW = 7 V, CLOAD = 1 nF, 20% to 80% | 7 | ns | ||
THO-TF
TLO-TF |
HO, LO fall times | VBST – VSW = 7 V, CLOAD = 1 nF, 80% to 20% | 4 | ns | ||
THO-DT | HO turnon dead time | VBST – VSW = 7 V, LO off to HO on, 50% to 50% | 14 | ns | ||
TLO-DT | LO turnon dead time | VBST – VSW = 7 V, HO off to LO on, 50% to 50% | 14 | ns |
VOUT = 12 V See Figure 57 |
VSYNCIN = VVCC | FSW = 425 kHz RRT = 23.7 kΩ |
VSW = 0 V | VEN/UVLO = 1 V |
VSW = 0 V | HO, LO Open |
VSW = 0 V |
VSS/TRK = 0 V |
VIN = 12 V |
VOUT = 12 V See Figure 57 |
VSYNCIN = 0 V | FSW = 425 kHz RRT = 23.7 kΩ |
VSW = 0 V | VEN/UVLO = 0 V |
VSW = 0 V | VEN/UVLO = VVIN | VSS/TRK = 0 V |
VSW = 0 V | VVCC = VBST = VILIM | VFB = 0 V |
VSW = 0 V |
VIN = 6 V |
The LM25145 is a 42-V synchronous buck controller that features all of the functions necessary to implement a high efficiency step-down power supply with output voltage ranging from 0.8 V to 40 V. The voltage-mode control architecture uses input feedforward for excellent line transient response over a wide VIN range. Voltage-mode control supports the wide duty cycle range for high input voltage and low dropout applications as well as when a high voltage conversion ratio (for example, 10-to-1) is required. Current sensing for cycle-by-cycle current limit can be implemented with either the low-side FET RDS(on) or a current sense resistor. The operating frequency is programmable from 100 kHz to 1 MHz. The LM25145 drives external high-side and low-side NMOS power switches with robust 7.5-V gate drivers suitable for standard threshold MOSFETs. Adaptive dead-time control between the high-side and low-side drivers is designed to minimize body diode conduction during switching transitions. An external bias supply can be connected to the VCC pin to improve efficiency in high-voltage applications. A user-selectable diode emulation feature enables discontinuous conduction mode operation for improved efficiency and lower dissipation at light-load conditions.
The LM25145 operational input voltage range is from 6 V to 42 V. The device is intended for step-down conversions from 12-V, 24-V, 28-V and 36-V unregulated, semiregulated, and fully-regulated supply rails. The application circuit of Figure 31 shows all the necessary components to implement an LM25145-based wide-VIN step-down regulator using a single supply. The LM25145 uses an internal LDO subregulator to provide a 7.5-V VCC bias rail for the gate drive and control circuits (assuming the input voltage is higher than 7.5 V plus the necessary subregulator dropout specification).
In high voltage applications, take extra care to ensure the VIN pin does not exceed the absolute maximum voltage rating of 55 V during line or load transient events. Voltage ringing on the VIN pin that exceeds the Absolute Maximum Ratings can damage the IC. Use high-quality ceramic input capacitors to minimize ringing. An RC filter from the input rail to the VIN pin (for example, 4.7 Ω and 0.1 µF) provides supplementary filtering at the VIN pin.
The reference voltage at the FB pin is set at 0.8 V with a feedback system accuracy over the full junction temperature range of ±1%. Junction temperature range for the device is –40°C to +125°C. While dependent on switching frequency and load current levels, the LM25145 is generally capable of providing output voltages in the range of 0.8 V to a maximum of slightly less than VIN. The DC output voltage setpoint during normal operation is set by the feedback resistor network, RFB1 and RFB2, connected to the output.
The LM25145 contains an internal high-voltage VCC regulator that provides a bias supply for the PWM controller and its gate drivers for the external MOSFETs. The input pin (VIN) can be connected directly to an input voltage source up to 42 V. The output of the VCC regulator is set to 7.5 V. However, when the input voltage is below the VCC setpoint level, the VCC output tracks VIN with a small voltage drop. Connect a ceramic decoupling capacitor between 1 µF and 5 µF from VCC to AGND for stability.
The VCC regulator output has a current limit of 40 mA (minimum). At power up, the regulator sources current into the capacitor connected to the VCC pin. When the VCC voltage exceeds its rising UVLO threshold of 4.93 V, the output is enabled (if EN/UVLO is above 1.2 V) and the soft-start sequence begins. The output remain active until the VCC voltage falls below its falling UVLO threshold of 4.67 V (typical) or if EN/UVLO goes to a standby or shutdown state.
Internal power dissipation of the VCC regulator can be minimized by connecting the output voltage or an auxiliary bias supply rail (up to 13 V) to VCC using a diode DVCC as shown in Figure 32. A diode in series with the input prevents reverse current flow from VCC to VIN if the input voltage falls below the external VCC rail.
Note that a finite bias supply regulator dropout voltage exists and is manifested to a larger extent when driving high gate charge (QG) power MOSFETs at elevated switching frequencies. For example, at VVIN = 6 V, the VCC voltage is 5.8 V with a DC operating current, IVCC, of 20 mA. Such a low gate drive voltage may be insufficient to fully enhance the power MOSFETs. At the very least, MOSFET on-state resistance, RDS(ON), may increase at such low gate drive voltage.
Here are the main considerations when operating at input voltages below 7.5 V:
The EN/UVLO input supports adjustable input undervoltage lockout (UVLO) with hysteresis programmed by the resistor values for application specific power-up and power-down requirements. EN/UVLO connects to a comparator-based input referenced to a 1.2-V bandgap voltage. An external logic signal can be used to drive the EN/UVLO input to toggle the output ON and OFF and for system sequencing or protection. The simplest way to enable the operation of the LM25145 is to connect EN/UVLO directly to VIN. This allows self start-up of the LM25145 when VCC is within its valid operating range. However, many applications benefit from using a resistor divider RUV1 and RUV2 as shown in Figure 33 to establish a precision UVLO level.
Use Equation 1 and Equation 2 to calculate the UVLO resistors given the required input turnon and turnoff voltages.
The LM25145 enters a low IQ shutdown mode when EN/UVLO is pulled below approximately 0.4 V. The internal LDO regulator powers off and the internal bias supply rail collapses, shutting down the bias currents of the LM25145. The LM25145 operates in standby mode when the EN/UVLO voltage is between the hard shutdown and precision enable (standby) thresholds.
The LM25145 provides a PGOOD flag pin to indicate when the output voltage is within a regulation window. Use the PGOOD signal as shown in Figure 34 for start-up sequencing of downstream converters, fault protection, and output monitoring. PGOOD is an open-drain output that requires a pullup resistor to a DC supply not greater than 13 V. The typical range of pullup resistance is 10 kΩ to 100 kΩ. If necessary, use a resistor divider to decrease the voltage from a higher voltage pullup rail.
When the FB voltage exceeds 94% of the internal reference VREF, the internal PGOOD switch turns off and PGOOD can be pulled high by the external pullup. If the FB voltage falls below 92% of VREF, the internal PGOOD switch turns on, and PGOOD is pulled low to indicate that the output voltage is out of regulation. Similarly, when the FB voltage exceeds 108% of VREF, the internal PGOOD switch turns on, pulling PGOOD low. If the FB voltage subsequently falls below 105% of VREF, the PGOOD switch is turned off and PGOOD is pulled high. PGOOD has a built-in deglitch delay of 25 µs.
There are two options for setting the switching frequency, FSW, of the LM25145, thus providing a power supply designer with a level of flexibility when choosing external components for various applications. To adjust the frequency, use a resistor from the RT pin to AGND, or synchronize the LM25145 to an external clock signal through the SYNCIN pin.
Adjust the LM25145 free-running switching frequency by using a resistor from the RT pin to AGND. The switching frequency range is from 100 kHz to 1 MHz. The frequency set resistance, RRT, is governed by Equation 3. E96 standard-value resistors for common switching frequencies are given in Table 1.
SWITCHING FREQUENCY (kHz) | FREQUENCY SET RESISTANCE (kΩ) |
---|---|
100 | 100 |
200 | 49.9 |
250 | 40.2 |
300 | 33.2 |
400 | 24.9 |
500 | 20 |
750 | 13.3 |
1000 | 10 |
Apply an external clock synchronization signal to the LM25145 to synchronize switching in both frequency and phase. Requirements for the external clock SYNC signal are:
Figure 35 shows a clock signal at 400 kHz and the corresponding SW node waveform (VIN = 24 V, VOUT = 5 V, free-running frequency = 280 kHz). The SW voltage waveform is synchronized with respect to the rising edge of SYNCIN. The rising edge of the SW voltage is phase delayed relative to SYNCIN by approximately 100 ns.
After the EN/UVLO pin exceeds its rising threshold of 1.2 V, the LM25145 begins charging the output to the DC level dictated by the feedback resistor network. The LM25145 features an adjustable soft-start (set by a capacitor from the SS/TRK pin to GND) that determines the charging time of the output. A 10-µA current source charges this soft-start capacitor. Soft-start limits inrush current as a result of high output capacitance to avoid an overcurrent condition. Stress on the input supply rail is also reduced. The soft-start time, tSS, for the output voltage to ramp to its nominal level is set by Equation 4.
where
More simply, calculate CSS using Equation 5.
The SS/TRK pin is internally clamped to VFB + 115 mV to allow a soft-start recovery from an overload event. The clamp circuit requires a soft-start capacitance greater than 2 nF for stability and has a current limit of approximately 2 mA.
The SS/TRK pin also doubles as a tracking pin when master-slave power-supply tracking is required. This tracking is achieved by simply dividing down the output voltage of the master with a simple resistor network. Coincident, ratiometric, and offset tracking modes are possible.
If an external voltage source is connected to the SS/TRK pin, the external soft-start capability of the LM25145 is effectively disabled. The regulated output voltage level is reached when the SS/TRACK pin reaches the 0.8-V reference voltage level. It is the responsibility of the system designer to determine if an external soft-start capacitor is required to keep the device from entering current limit during a start-up event. Likewise, the system designer must also be aware of how fast the input supply ramps if the tracking feature is enabled.
Figure 36 shows a triangular voltage signal directly driving SS/TRK and the corresponding output voltage tracking response. Nominal output voltage here is 5 V, with oscilloscope channel scaling chosen such that the waveforms overlap during tracking. As expected, the PGOOD flag transitions at thresholds of 94% (rising) and 92% (falling) of the nominal output voltage setpoint.
Two practical tracking configurations, ratiometric and coincident, are shown in Figure 37. The most common application is coincident tracking, used in core versus I/O voltage tracking in DSP and FPGA implementations. Coincident tracking forces the master and slave channels to have the same output voltage ramp rate until the slave output reaches its regulated setpoint. Conversely, ratiometric tracking sets the output voltage of the slave to a fraction of the output voltage of the master during start-up.
For coincident tracking, connect the SS/TRK input of the slave regulator to a resistor divider from the output voltage of the master that is the same as the divider used on the FB pin of the slave. In other words, simply select RTRK3 = RFB3 and RTRK4 = RFB4 as shown in . As the master voltage rises, the slave voltage rises identically (aside from the 80-mV offset from SS/TRK to FB when VFB is below 0.8 V). Eventually, the slave voltage reaches its regulation voltage, at which point the internal reference takes over the regulation while the SS/TRK input continues to 115 mV above FB, and no longer controls the output voltage.
In all cases, to ensure that the output voltage accuracy is not compromised by the SS/TRK voltage being too close to the 0.8-V reference voltage, the final value of the SS/TRK voltage of the slave should be at least 100 mV above FB.
The LM25145 incorporates a voltage-mode control loop implementation with input voltage feedforward to eliminate the input voltage dependence of the PWM modulator gain. This configuration allows the controller to maintain stability throughout the entire input voltage operating range and provides for optimal response to input voltage transient disturbances. The constant gain provided by the controller greatly simplifies loop compensation design because the loop characteristics remain constant as the input voltage changes, unlike a buck converter without voltage feedforward. An increase in input voltage is matched by a concomitant increase in ramp voltage amplitude to maintain constant modulator gain. The input voltage feedforward gain, kFF, is 15, equivalent to the input voltage divided by the ramp amplitude, VIN/VRAMP. See Control Loop Compensation for more detail.
The LM25145 gate driver impedances are low enough to perform effectively in high output current applications where large die-size or paralleled MOSFETs with correspondingly large gate charge, QG, are used. Measured at VVCC = 7.5 V, the low-side driver of the LM25145 has a low impedance pulldown path of 0.9 Ω to minimize the effect of dv/dt induced turnon, particularly with low gate-threshold voltage MOSFETs. Similarly, the high-side driver has 1.5-Ω and 0.9-Ω pullup and pulldown impedances, respectively, for faster switching transition times, lower switching loss, and greater efficiency.
The high-side gate driver works in conjunction with an integrated bootstrap diode and external bootstrap capacitor, CBST. When the low-side MOSFET conducts, the SW voltage is approximately at 0 V and CBST is charged from VCC through the integrated boot diode. Connect a 0.1-μF or larger ceramic capacitor close to the BST and SW pins.
Furthermore, there is a proprietary adaptive dead-time control on both switching edges to prevent shoot-through and cross-conduction, minimize body diode conduction time, and reduce body diode reverse recovery losses.
The LM25145 implements a lossless current sense scheme designed to limit the inductor current during an overload or short-circuit condition. Figure 38 portrays the popular current sense method using the on-state resistance of the low-side MOSFET. Meanwhile, Figure 39 shows an alternative implementation with current shunt resistor, RS. The LM25145 senses the inductor current during the PWM off-time (when LO is high).
The ILIM pin of the LM25145 sources a reference current that flows in an external resistor, designated RILIM, to program of the current limit threshold. A current limit comparator on the ILIM pin prevents further SW pulses if the ILIM pin voltage goes below GND. Figure 40 shows the implementation.
Resistor RILIM is tied to SW to use the RDS(on) of the low-side MOSFET as a sensing element (termed RDS-ON mode). Alternatively, RILIM is tied to a shunt resistor connected at the source of the low-side MOSFET (termed RSENSE mode). The LM25145 detects the appropriate mode at start-up and sets the source current amplitude and temperature coefficient (TC) accordingly.
The ILIM current with RDS-ON sensing is 200 µA at 27°C junction temperature and incorporates a TC of +4500 ppm/°C to generally track the RDS(on) temperature variation of the low-side MOSFET. Conversely, the ILIM current is a constant 100 µA in RSENSE mode. This controls the valley of the inductor current during a steady-state overload at the output. Depending on the chosen mode, select the resistance of RILIM using Equation 6.
where
Given the large voltage swings of ILIM in RDS-ON mode, a capacitor designated CILIM connected from ILIM to PGND is essential to the operation of the valley current limit circuit. Choose this capacitance such that the time constant RILIM · CILIM is approximately 6 ns.
Note that current sensing with a shunt component is typically implemented at lower output current levels to provide accurate overcurrent protection. Burdened by the unavoidable efficiency penalty, PCB layout, and additional cost implications, this configuration is not usually implemented in high-current applications (except where OCP setpoint accuracy and stability over the operating temperature range are critical specifications).
In addition to valley current limiting, the LM25145 uses a proprietary duty-cycle limiter circuit to reduce the PWM on-time during an overcurrent condition. As shown in Figure 40, an auxiliary PWM comparator along with a modulated CLAMP voltage limits how quickly the on-time increases in response to a large step in the COMP voltage that typically occurs with a voltage-mode control loop architecture.
As depicted in Figure 41, the CLAMP voltage, VCLAMP, is normally regulated above the COMP voltage to provide adequate headroom during a response to a load-on transient. If the COMP voltage rises quickly during an overloaded or shorted output condition, the on-time pulse terminates thereby limiting the on-time and peak inductor current. Moreover, the CLAMP voltage is reduced if additional valley current limit events occur, further reducing the average output current.
If the overcurrent condition exists for 128 continuous clock cycles, a hiccup event is triggered and SS is pulled low for 8192 clock cycles before a soft-start sequence is initiated.
The EN/UVLO pin provides ON / OFF control for the LM25145. When the EN/UVLO voltage is below 0.37 V (typical), the device is in shutdown mode. Both the internal bias supply LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 13.5 μA (typical) at VIN = 24 V. The LM25145 also includes undervoltage protection of the internal bias LDO. If the internal bias supply voltage is below its UVLO threshold level, the switching regulator remains off.
The internal bias supply LDO has a lower enable threshold than the switching regulator. When the EN/UVLO voltage exceeds 0.42 V (typical) and is below the precision enable threshold (1.2 V typically), the internal LDO is on and regulating. Switching action and output voltage regulation are disabled in standby mode.
The LM25145 is in active mode when the VCC voltage is above its rising UVLO threshold of 5 V and the EN/UVLO voltage is above the precision EN threshold of 1.2 V. The simplest way to enable the LM25145 is to tie EN/UVLO to VIN. This allows self start-up of the LM25145 when the input voltage exceeds the VCC threshold plus the LDO dropout voltage from VIN to VCC.
The LM25145 provides a diode emulation feature that can be enabled to prevent reverse (drain-to-source) current flow in the low-side MOSFET. When configured for diode emulation, the low-side MOSFET is switched off when reverse current flow is detected by sensing of the SW voltage using a zero-cross comparator. The benefit of this configuration is lower power loss at no-load and light-load conditions, the disadvantage being slower light-load transient response.
The diode emulation feature is configured with the SYNCIN pin. To enable diode emulation and thus achieve discontinuous conduction mode (DCM) operation at light loads, connect the SYNCIN pin to AGND or leave SYNCIN floating. If forced PWM (FPWM) continuous conduction mode (CCM) operation is desired, tie SYNCIN to VCC either directly or using a pullup resistor. Note that diode emulation mode is automatically engaged to prevent reverse current flow during a prebias start-up. A gradual change from DCM to CCM operation provides monotonic start-up performance.
The LM25145 includes an internal junction temperature monitor. If the temperature exceeds 175°C (typical), thermal shutdown occurs.
When entering thermal shutdown, the device: