SNVSB38D September 2019 – January 2021 UCC12050
PRODUCTION DATA
VDE | UL | CQC | ||
---|---|---|---|---|
Certified according to DIN V VDE V 0884-11:2017- 01 | Certified according to IEC 60601-1 | Certified according to IEC 60950-1 and IEC 62368- 1 |
Recognized under UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 |
Reinforced insulation Maximum transient isolation voltage, 7071 VPK; Maximum repetitive peak isolation voltage, 1697 VPK; Maximum surge isolation voltage, 6250 VPK | Reinforced insulation per AAMI ES 60601-1:2005/(R)2012 and A1:2012, C1:2009/(R)2012 and A2:2010/(R)2012 CSA C22.2 No. 60601-1:2014 IEC 60601-1:2012, 2 MOPP (Means of Patient Protection), 250 VRMS maximum working voltage | Reinforced insulation per UL 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, UL 62368-1- 14 and IEC 62368-1 2nd Ed., 1200 VRMS maximum working voltage (pollution degree 1, material group I |
Single protection, 5000 VRMS | Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage |
Certificate number: 40040142 | Certificate number: US-36773-A1-UL | Certificate number: US-36706-UL, US-36707-UL | File number: E181974 | Certificate number: CQC20001273822 |