Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMR36006 4.2-V to 60-V, 0.6-A Ultra-Small Synchronous Step-Down Converter
1 Features
- Designed for reliable and rugged applications
- Input transient protection up to 66 V
- Junction temperature range –40°C to +150°C
- Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
- 0.2-V dropout with 0.6-A load (typical)
- Suited for scalable industrial power supplies
- Pin compatible with:
- 1-MHz, 2.1-MHz frequency options
- Low power dissipation across load spectrum
- 87% efficiency at 1 MHz (24VIN, 5VOUT, 0.6A)
- 92% efficiency at 1 MHz (12VIN, 5VOUT, 0.6A)
- Increased light load efficiency in PFM
- Low operating quiescent current of 26 µA
- Small 2-mm × 3-mm HotRod™ package
- Solution with few external components
- LMR36006-Q1 and LMR36015-Q1 available in 400 kHz and 2.1 MHz, adjustable output, and fixed 3.3 VOUT
- Optimized for ultra low EMI requirements
- Meets CISPR25 class 5 standard
- Hotrod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
- Create a custom design using the LMR36006 with the WEBENCH® Power Designer