SNVSB66A July 2018 – October 2021 TPS3431
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 1.8 | 6.5 | V | |
VSET1 | SET1 pin voltage | 0 | 6.5 | V | |
CCWD | Watchdog timing capacitor | 0.1(1) | 1000(1) | nF | |
CWD | Pullup resistor to VDD | 9 | 10 | 11 | kΩ |
RPU | Pullup resistor, ENOUT and WDO | 1 | 10 | 100 | kΩ |
IEN | EN pin current | 10 | mA | ||
IWDO | Watchdog output current | 10 | mA | ||
TJ | Junction Temperature | –40 | 125 | °C |