SNVSB70F May 2019 – June 2021 LM61460-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control of the device. When the EN pin voltage is below 0.4 V, both the converter and the internal LDO have no output voltage and the part is in shutdown mode. In shutdown mode, the quiescent current drops to typically 0.6 µA.