Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM5163-Q1 100V Input, 0.5A Synchronous
Buck DC/DC Converter With Ultra-low IQ
1 Features
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C, ambient temperature range
- Designed for reliable and rugged applications
- Wide input voltage range of 6V to 100V
- Junction temperature range: –40°C to +150°C
- Fixed 3ms internal soft-start timer
- Peak and valley current-limit protection
- Input UVLO and thermal shutdown protection
- Optimized for ultra-low EMI requirements
- Suited for scalable automotive power supplies
- Low minimum on- and off-times of 50ns
- Adjustable switching frequency up to 1MHz
- Diode emulation for high light-load efficiency
- 10.5µA no-load input quiescent current
- 3µA shutdown quiescent current
- Integration reduces design size and cost
- COT mode control
architecture
- Integrated 0.725Ω NFET
buck switch
- Integrated 0.34Ω NFET
synchronous rectifier eliminates external Schottky diode
- 1.2V internal voltage
reference
- No loop compensation
components
- Internal VCC bias
regulator and boot diode
- Create a custom regulator design using WEBENCH® power designer