SNVSBD1B August 2020 – May 2024 LP8866S-Q1
PRODUCTION DATA
During boost soft start and normal boost operation, if LED output is lower than VSHORTGND for 20ms, device turns off the corresponding LED output channel and output a typical 6mA current for 300µs period again. After this operation, if output voltage is still lower than VHEADROOM, LED short to GND fault will be reported.
If LED short to GND is reported, boost, LED outputs and power-line FET is turned off, the device will enter Fault Recovery mode. LED_STATUS bit is set and an interrupt generated similarly as in open LED case. LED short to GND fault reason can be read from bits LED_GND and LEDx_FAULT (x = 1...6) in LED_FAULT_STATUS register. These bits maintain their value until device powers are down while the LED_STATUS bit is cleared by the interrupt clearing procedure.