SNVSBL0A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
The VCC pin is the output of an internal LDO for TPS7H4010-SEP. The input for this LDO comes from either VIN or BIAS pin voltage. The recommended CVCC capacitor is 2.2 µF and rated at 6.3 V or greater. It must be a high-quality ceramic type with X7R or X5R grade to insure stability. Never short VCC pin to ground during operation.