SNVSBL0A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
The TPS7H4010-SEP is in active mode when the EN voltage is above VEN_VOUT_H, and VCC is above VCC_UVLO. The simplest way to enable the operation of the TPS7H4010-SEP is to pull up the EN pin to PVIN, which allows self-start-up when the input voltage ramps up.
In active mode, depending on the load current and mode setting, the TPS7H4010-SEP is in one of four modes:
See Table 7-2 for mode-setting details.