SNVSBL0A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltages | PVIN to PGND | –0.3 | 36 | V |
EN to AGND | –0.3 | PVIN + 0.3 | ||
FB, RT, SS/TRK to AGND | –0.3 | 5 | ||
PGOOD to AGND | –0.3 | 20 | ||
SYNC to AGND | –0.3 | 5.5 | ||
BIAS to AGND | –0.3 | Lower of (PVIN + 0.3) or 20 | ||
AGND to PGND | –0.3 | 0.3 | ||
Output voltages | SW to PGND | –0.3 | PVIN + 0.3 | V |
SW to PGND less than 10-ns transients | –3.5 | 36 | ||
CBOOT to SW | –0.3 | 5 | ||
VCC to AGND | –0.3 | 5 | ||
TJ | Junction temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |