SNVSBL0A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltages | PVIN to PGND | 3.5 | 32 | V |
EN | 0 | PVIN | ||
FB | 0 | 4.5 | ||
PGOOD | 0 | 18 | ||
BIAS input not used | 0 | 0.3 | ||
BIAS input used | 0 | Lower of (PVIN + 0.3) or 18 | ||
AGND to PGND | –0.1 | 0.1 | ||
Output voltage | VOUT | 1 | 95% of PVIN | V |
Output current | IOUT | 0 | 6 | A |
Junction temperature | TJ | –55 | 125 | °C |