SNVSBL0A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT LIMITS AND HICCUP | ||||||
NOC(1) | Number of switching cycles before hiccup is tripped | 128 | cycles | |||
tOC | Overcurrent hiccup retry delay time | 46 | ms | |||
SOFT START (SS/TRK PIN) | ||||||
tSS | Internal soft-start time | CSS = OPEN, from EN rising edge to PGOOD rising edge | 3.5 | 6.3 | ms | |
POWER GOOD (PGOOD PIN) and OVERVOLTAGE PROTECTION | ||||||
tPGOOD_RISE | PGOOD rising edge deglitch delay | 80 | 140 | 200 | µs | |
tPGOOD_FALL | PGOOD falling edge deglitch delay | 80 | 140 | 200 | µs |