The LMR38020 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. The LMR38020 operates during input voltage dips as low as 4.2 V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input industrial applications and MHEV/EV systems.
The LMR38020 uses precision enable to provide flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status, eliminating the need for an external supervisor. The device incorporates pseudorandom spread spectrum for minimal EMI and switching frequency can be configured between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition, the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.
The device has built-in protection features such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR38020 is available in an 8-pin HSOIC PowerPAD integrated circuit package.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
LMR38020 | DDA (HSOIC, 8) | 4.89 mm × 3.90 mm |
Changes from Revision D (August 2023) to Revision E (September 2023)
Changes from Revision C (January 2022) to Revision D (August 2023)
Changes from Revision B (November 2021) to Revision C (January 2022)
Changes from Revision A (October 2021) to Revision B (November 2021)
ORDERABLE PART NUMBER | CURRENT | FPWM | SPREAD SPECTRUM |
---|---|---|---|
LMR38020SDDAR | 2 A | No | Yes |
LMR38020FDDAR | 2 A | Yes | No |
LMR38020FSDDAR | 2 A | Yes | Yes |