SNVSCC4A October   2023  – September 2024 LP5811

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Synchronous Boost Converter
        1. 6.3.1.1 Undervoltage Lockout
        2. 6.3.1.2 Enable and Soft Start
        3. 6.3.1.3 Switching Frequency
        4. 6.3.1.4 Current Limit Operation
        5. 6.3.1.5 Boost PWM Mode
        6. 6.3.1.6 Boost PFM Mode
      2. 6.3.2 Analog Dimming
      3. 6.3.3 PWM Dimming
      4. 6.3.4 Autonomous Animation Engine Control
        1. 6.3.4.1 Animation Engine Pattern
        2. 6.3.4.2 Sloper
        3. 6.3.4.3 Animation Engine Unit (AEU)
        4. 6.3.4.4 Animation Pause Unit (APU)
      5. 6.3.5 Protections and Diagnostics
        1. 6.3.5.1 Overvoltage Protection
        2. 6.3.5.2 Output Short-to-Ground Protection
        3. 6.3.5.3 LED Open Detections
        4. 6.3.5.4 LED Short Detections
        5. 6.3.5.5 Thermal Shutdown
    4. 6.4 Device Functional Modes
    5. 6.5 Programming
    6. 6.6 Register Maps
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Application
      2. 7.2.2 Design Parameters
      3. 7.2.3 Detailed Design Procedure
        1. 7.2.3.1 Inductor Selection
        2. 7.2.3.2 Output Capacitor Selection
        3. 7.2.3.3 Input Capacitor Selection
        4. 7.2.3.4 Program Procedure
        5. 7.2.3.5 Programming Example
      4. 7.2.4 Application Performance Plots
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The LP5811 is a synchronous boost 4-channel RGBW LED driver with autonomous animation engine control. The device is ideal to support battery-powered applications with 0.5V to 5.5V input voltage range, and it has ultra-low normal operation current with 0.4mA (typical) when illuminate LEDs.

The integrated synchronous boost converter maintains excellent efficiency and keeps the brightness of LEDs stable over a wide operating voltage range. Output voltage can be selected for different LED forward voltage from 3V to 5.5V with 0.1V step. The boost converter can power not only the LEDs driven by the device itself, but also other loads in the system. If the boost converter need to be bypassed, VOUT is used as the power supply input for the LED driver blocks.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bit PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects. The device can generate 6MHz clock signal and use it for synchronizing the lighting effects among multiple devices.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
LP5811 DSBGA (12) 1.84mm × 1.43mm
WSON (12) 3mm × 3mm
Product Preview
LP5811 Simplified Schematic Simplified Schematic