SNVSCC9B November 2023 – December 2024 LP5812
PRODUCTION DATA
The TCM drive mode is used to drive up to 12 LEDs (or 4 RGB LEDs) with TCM scheme, which is configured by setting led_mode = 1h/2h/3h/4h for 1/2/3/4 scans. After setting the scan count, 'scan_order_x' (x = 1, 2, 3, 4) bits need to be written for the scan orders of each output. The default order is from OUT0 to OUT3 in 4 scans mode.
The TCM drive mode can drive 1 to 12 LEDs with 1 to 4 scans or ¼ to 1 multiplexing ratio. The names LED_xy (x = A, B, C, D; y = 0, 1, 2) are used in the register map for the corresponding LED, which is connected to OUTx (x = 0, 1, 2, 3). The detail naming rule is showed in Table 7-1.
LED name in registers | LED Cathode | ||||
OUT0 | OUT1 | OUT2 | OUT3 | ||
LED Anode | OUT0 (A) | - | LED_A0 | LED_A1 | LED_A2 |
OUT1 (B) | LED_B2 | - | LED_B0 | LED_B1 | |
OUT2 (C) | LED_C1 | LED_C2 | - | LED_C0 | |
OUT3 (D) | LED_D0 | LED_D1 | LED_D2 | - |
The typical application circuits are demonstrated as Figure 7-4 (1 scan), Figure 7-5 (2 scans), Figure 7-6 (3 scans) and Figure 7-7 (4 scans).