SNVSCC9B November 2023 – December 2024 LP5812
PRODUCTION DATA
Design Parameters shows the typical design parameters of Figure 8-1.
PARAMETER | VALUE |
---|---|
Input voltage | 3.6V to 4.2V by one Li-on battery cell |
RGB LED count | 4 |
LED maximum average current (red, green, blue) | 12.75mA, 10.2mA, 10.2mA |
LED peak current (red, green, blue) | 51mA, 40.8mA, 40.8mA |
LED PWM frequency | 6kHz |
The different color of LEDs are put as below configuration.
Red LEDs: LED_A1, LED_B1, LED_C1, LED_D1
Green LEDs: LED_A0, LED_B0, LED_C0, LED_D0
Blue LEDs: LED_A2, LED_B2, LED_C2, LED_D2