SNVSCC9B November 2023 – December 2024 LP5812
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power Supply | ||||||
VCC | Input voltage range | 2.5 | 5.5 | V | ||
VCC_UVLO | Under-voltage lockout threshold | VCC rising | 2.4 | 2.5 | V | |
Under-voltage lockout threshold | VCC falling | 2.1 | 2.2 | V | ||
ISTB | Standby current into VCC pin | CHIP_EN = 0 (bit), VCC = 3.6 V | 25 | 28 | μA | |
INOR | Normal operation current into VCC pin | CHIP_EN = 1 (bit), VCC = 5V, IOUT0 = IOUT1 = IOUT2 = IOUT3 = 25.5 mA (MC = 0, DC = 255, PWM = 255) | 0.4 | 0.6 | mA | |
LED Driver Output | ||||||
RDS(on)_SW | Scan line switch MOSFET on resistance | VCC = 3 V | 1 | 1.4 | Ω | |
Scan line switch MOSFET on resistance | VCC = 5 V | 0.7 | 1.1 | Ω | ||
ICS | Constant current sink output range | VCC = 3.6 V, MC = 0, manual_pwm_x = FFh (100% ON) | 0.1 | 25.5 | mA | |
VCC = 3.6 V, MC = 1, manual_pwm_x = FFh (100% ON) | 0.2 | 51 | mA | |||
ICS_LKG | Constant current sink leakage current | VCC = 3.6 V, OUTx = 1 V, manual_pwm_x = 0 (0%) | 0.1 | 1 | μA | |
IERR_D2D | Device to device current error, IERR_D2D = (IAVE-ISET)/ISET×100% |
All LEDs turn ON. Current set to 0.1 mA (max_current = 0, manual_dc_x = 01h, manual_pwm_x = FFh) | –5 | 5 | % | |
All LEDs turn ON. Current set to 0.2 mA (max_current = 1, manual_dc_x = 01h, manual_pwm_x = FFh) | –3 | 3 | % | |||
All LEDs turn ON. Current set to 1 mA (max_current = 0, manual_dc_x = 0Ah, manual_pwm_x = FFh) | –5 | 5 | % | |||
All LEDs turn ON. Current set to 1 mA (max_current = 1, manual_dc_x = 05h, manual_pwm_x = FFh) | –3 | 3 | % | |||
All LEDs turn ON. Current set to 25.5 mA (max_current = 0, manual_dc_x = FFh, manual_pwm_x = FFh) | –5 | 5 | % | |||
All LEDs turn ON. Current set to 51 mA (max_current = 1, manual_dc_x = FFh, manual_pwm_x = FFh) | –3 | 3 | % | |||
IERR_C2C | Channel to Channel current error IERR_C2C = (IOUTX-IAVE)/IAVE×100% |
All LEDs turn ON. Current set to 0.1 mA (max_current = 0, manual_dc_x = 01h, manual_pwm_x = FFh) | –5 | 5 | % | |
All LEDs turn ON. Current set to 0.2 mA (max_current = 1, manual_dc_x = 01h, manual_pwm_x = FFh) | –3 | 3 | % | |||
All LEDs turn ON. Current set to 1 mA (max_current = 0, manual_dc_x = 0Ah, manual_pwm_x = FFh) | –5 | 5 | % | |||
All LEDs turn ON. Current set to 1 mA (max_current = 1, manual_dc_x = 05h, manual_pwm_x = FFh) | –3 | 3 | % | |||
All LEDs turn ON. Current set to 25.5 mA (max_current = 0, manual_dc_x = FFh, manual_pwm_x = FFh) | –5 | 5 | % | |||
All LEDs turn ON. Current set to 51 mA (max_current = 1, manual_dc_x = FFh, manual_pwm_x = FFh) | –3 | 3 | % | |||
VHR | LED driver output hearroom voltage | All LEDs turn ON. Current set to 25.5 mA (max_current = 0, manual_dc_x = FFh) | 0.11 | 0.15 | V | |
All LEDs turn ON. Current set to 51 mA (max_current = 1, manual_dc_x = FFh) | 0.21 | 0.28 | V | |||
fLED_PWM | LED PWM frequency | pwm_fre = 0 | 24 | kHz | ||
pwm_fre = 1 | 12 | kHz | ||||
fOSC | Internal oscillator frequency | vsync_out_en = 1 | 6 | MHz | ||
Logic Interface | ||||||
VIH_LOGIC | High level input voltage of SDA, SCL, SYNC | 1.4 | V | |||
VIL_LOGIC | Low level input voltage of SDA, SCL, SYNC | 0.4 | V | |||
VOH_LOGIC | High level output voltage of SYNC | VCC - 0.2 | V | |||
VOL_LOGIC | Low level output voltage of SDA, SYNC | 0.4 | V | |||
Protection | ||||||
TSD | Thermal shutdown threshold for LED driver part | TJ rising | 150 | °C | ||
Thermal shutdown threshold for Boost converter part | TJ rising | 155 | °C | |||
TSD_HYS | Thermal shutdown hysteresis | TJ falling below TSD | 15 | °C | ||
VLOD_TH | LED open detection threshold | Current set to 25.5 mA (max_current = 0, manual_dc_x = FFh) | 70 | 90 | 110 | mV |
Current set to 51 mA (max_current = 1, manual_dc_x = FFh) | 150 | 180 | 220 | mV | ||
VLSD_TH | LED short detection threshold | lsd_th = 00h | 0.32 × VCC | 0.35 × VCC | 0.38 × VCC | V |
lsd_th = 01h | 0.42 × VCC | 0.45 × VCC | 0.48 × VCC | V | ||
lsd_th = 10h | 0.52 × VCC | 0.55 × VCC | 0.58 × VCC | V | ||
lsd_th = 11h | 0.62 × VCC | 0.65 × VCC | 0.68 × VCC | V |