SNVSCE6A October 2023 – May 2024 TPS3762-Q1
PRODUCTION DATA
This application is intended for the initial power stage in applications with the 12V batteries. The TPS3762-Q1 utilizes high-voltage SENSE and VDD inputs to monitor an automotive battery.
Figure 11-6 illustrates an example of how the TPS3762-Q1 is monitoring the battery voltage while being powered by it, as well.