SNVSCE6A October 2023 – May 2024 TPS3762-Q1
PRODUCTION DATA
The TPS3762-Q1 has reverse polarity protection on the sense pin up to -65V. This allows the TPS3762-Q1 to support accidental or test simulated reverse connections without damaging the device. This protection permits the TPS3762-Q1 to connect directly off of the supply prior to any reverse polarity protection diodes for accurate voltage measurement.