Device Decoder shows some of the device naming nomenclature of the TPS3762-Q1. Not
all device namings follow this nomenclature table. For a detailed breakdown of every device
part number by threshold voltage options, BIST configurations, Latch configurations, CTR
options, CTS options, and UV bypass, see
Section 4 for more details. Contact TI sales
representatives or on
TI's E2E
forum for detail and availability of other options.
- Suffix 02, 05, and 10 with VIT of 800mV
corresponds to the adjustable variant, do not have internal voltage divider
- Not all TPS3762-Q1 devices can be
decoded by this table. Refer to Section 4 for a decoding table by part
number.