Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM5190
80V, Synchronous, Buck Controller With Constant-Current and
Constant-Voltage Regulation
1 Features
- Functional Safety-Capable
- Wide input voltage operating
range: 5V to 80V
- Adjustable output voltage from
0.8V to 79V, or
fixed output of 5V or 12V
- Constant-Current Constant-Voltage
(CC-CV) operation
- Current regulation
accuracy: ±3%
- Voltage regulation
accuracy: ±1%
- Current monitoring and constant
current features
- Analog voltage
proportional to output current (IMON)
- Programmable average
output current limit (ILIM)
- Dynamic average output
current limit (ISET)
- 2.3µA typical shutdown mode
IQ and 15µA typical sleep mode IQ
- Standard-level MOSFET gate
drivers
- Power-good status indicator
(PGOOD)
- Programmable switching frequency
from 100kHz to 2.2MHz
- Optional external clock
synchronization
- Selectable dual random spread
spectrum (DRSS) feature for enhanced EMI performance across low and
high-frequency bands
- Internal slope compensation and
bootstrap diode
- Dual-input VCC regulator to
reduce power dissipation (BIAS)