SNVSCI9 June 2024 LMR36503E-Q1
PRODUCTION DATA
The LMR36503E-Q1 is capable of ultra-high junction temperature operation up to 175°C and meets AEC-Q100 Grade 0 specifications. This device is designed to sustain high temperatures while maintaining performance and reliability. Table 8-1 shows an automotive profile of time and temperature for an LMR36503E-Q1 converter application specified with 12 000 POH at an input voltage of 65V. Power On Hours (POH) for LMR36503E-Q1 is a function of voltage, temperature, and time. Usage at higher voltages and temperatures results in a reduction in POH to achieve the same reliability performance.
JUNCTION TEMPERATURE | HOURS (TOTAL = 12000 HOURS) |
---|---|
–40°C | 6% = 720 Hrs |
23°C | 20% = 2400 Hrs |
100°C | 65% = 7800 Hrs |
150°C | 7% = 840 Hrs |
170°C | 1% = 120 Hrs |
175°C | 1% = 120 Hrs |