SNVSCI9A June 2024 – September 2024 LMR36503E-Q1
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMR36503MSAERPERQ1 | VQFN- HR | RPE | 9 | 3000 | 180.0 | 8.4 | 2.2 | 2.2 | 1.2 | 4.0 | 8.0 | Q2 |
LMR36503MSCERPERQ1 | VQFN- HR | RPE | 9 | 3000 | 180.0 | 8.4 | 2.2 | 2.2 | 1.2 | 4.0 | 8.0 | Q2 |
LMR36503RSERPERQ1 | VQFN- HR | RPE | 9 | 3000 | 180.0 | 8.4 | 2.2 | 2.2 | 1.2 | 4.0 | 8.0 | Q2 |
LMR36503RS3ERPERQ1 | VQFN- HR | RPE | 9 | 3000 | 180.0 | 8.4 | 2.2 | 2.2 | 1.2 | 4.0 | 8.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMR36503MSAERPERQ1 | VQFN-HR | RPE | 9 | 3000 | 213.0 | 191.0 | 35.0 |
LMR36503MSCERPERQ1 | VQFN-HR | RPE | 9 | 3000 | 213.0 | 191.0 | 35.0 |
LMR36503RSERPERQ1 | VQFN-HR | RPE | 9 | 3000 | 213.0 | 191.0 | 35.0 |
LMR36503RS3ERPERQ1 | VQFN-HR | RPE | 9 | 3000 | 213.0 | 191.0 | 35.0 |