SNVSCN7B November 2023 – June 2024 REF54
PRODUCTION DATA
The REF54 family of references features a low-dropout voltage. These references can be operated with a supply of only 250 mV above the output voltage for 5 mA output current conditions. TI recommends a supply bypass capacitor ranging between 0.1 µF to 10 µF. REF54 family have excellent PSRR (100 dB at 1Khz) which relaxes the requirement of clean power supply for the designer.
During start-up the REF54 can experience moments of high input current due to the output capacitors. The input current can momentarily rise to short circuit current ISC.