SNVSCN7B November   2023  – June 2024 REF54

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics REF54250
    6. 6.6  Electrical Characteristics REF54300
    7. 6.7  Electrical Characteristics REF54410
    8. 6.8  Electrical Characteristics REF54450
    9. 6.9  Electrical Characteristics REF54500
    10. 6.10 Typical Characteristics
  8. Parameter Measurement Information
    1. 7.1 Temperature Drift
    2. 7.2 Long-Term Stability
    3. 7.3 Noise Performance
      1. 7.3.1 1/f Noise
      2. 7.3.2 Broadband Noise
    4. 7.4 Thermal Hysteresis
    5. 7.5 Solder Heat Shift
    6. 7.6 Power Dissipation
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 EN Pin
      2. 8.3.2 NR Pin
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Basic Voltage Reference Connection
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Reference Attach With High Precision ADC
    3. 9.3 Power Supply Recommendation
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The REF54 is a family of high precision, low-drift, low current consumption series voltage reference devices. The REF54 family offers low temperature drift coefficient (0.8ppm/°C), low noise (0.11ppmp-p) and high accuracy (±0.02%) while consuming 260μA current. The REF54 with low long-term drift (25ppm), excellent load and line regulation helps meet strict performance requirements of high precision applications. The device family is designed as a companion device for high-resolution data converters such as ADS8900B, ADS127L11, ADS1285 and DAC11001B.

The REF54 family supports wide supply voltage rating of 18 V. This also protects the device in case of power supply IC failure. The REF54 device supports up to 10mA load current. The wide load current support allows for direct connection of REF54 as power supply to precision sensors.

The REF54 is specified for the two temperature ranges, C grade is specified for 0°C to 70°C and Q grade is specified for –40°C to +125°C . The wide temperature range enables operation across various industrial applications.

Package Information
PART NAMEPACKAGE (1) PACKAGE SIZE(3)
REF54 SOIC (8) 4.9mm × 6mm
REF54 VSSOP (8) (2) 3mm × 4.9mm
For all available packages, see the orderable addendum at the end of the data sheet.
Preview package.
The package size (length × width) is a nominal value and includes pins, where applicable.
REF54 Basic Connection DiagramBasic Connection Diagram
REF54 Output Voltage vs Free-Air-TemperatureOutput Voltage vs Free-Air-Temperature