SNVSCN7B November 2023 – June 2024 REF54
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | D | ||
EN | 1 | Input | Device enable control. Low level input disables the reference output and device enters shutdown mode. Device can be enabled by driving voltage > 1.6V or leaving the EN pin floating. See section Section 8.3.1 for additional details. |
VIN | 2 | Power | Input supply voltage connection. Connect a minimum 0.1-μF decoupling capacitor to ground for the best performance. See section Section 9.3 for additional details. |
NIC | 3 | No Connect | Not internally connected. Pin can be left floating or to a known potential. |
GND | 4 | Ground | Ground connection. |
NR | 5 | Output | Noise reduction pin. Connect a decoupling capacitor to ground for improved noise performance. The pin can be left floating. See section Section 8.3.2 for additional details. |
VREF | 6 | Output | Reference voltage output. Connect a capacitor between 1 μF to 100 μF to ground for best performance. |
DNC | 7, 8 | Do not Connect | Leave the pin floating or connect to ground |