Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLA431, TLA432 All-Capacitor Stable Precision Programmable Reference
1 Features
- No output capacitor required
- Stable with all capacitive loads
- Reference voltage tolerance at 25°C
- Adjustable output voltage: Vref to 36V
- Operation from −40°C to 125°C
- Typical temperature drift (TLA43xA)
- 8mV (I temp)
- 11mV (Q temp)
- Low Output Noise
- 0.2Ω Typical output impedance
- Sink-current capability: 0.2mA to 100mA
- Pin-compatible with industry-standard TL431 and TL432