SNVSCU2A August 2024 – August 2024 LM5137-Q1
ADVANCE INFORMATION
Figure 8-3 shows a type-II compensator using a transconductance error amplifier (EA) for the voltage loop. As shown in Equation 24, the dominant pole of the EA open-loop gain is set by the EA output resistance, RO-EA, and effective bandwidth-limiting capacitance, CBW.
Equation 24 neglects the EA parasitic high-frequency pole. Use Equation 25 to calculate the compensator transfer function from output voltage to COMP node, including the gain contribution from the (internal or external) feedback resistor network
where
The EA compensation components create a pole close to the origin, a zero, and a high-frequency pole. Typically, RCOMP << RO-EA and CCOMP >> CBW and CHF, so the approximations are valid.