SNVSCU2A August 2024 – August 2024 LM5137-Q1
ADVANCE INFORMATION
Table 8-2 shows the intended input, output, and performance parameters for this automotive circuit example.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 6.5V to 36V, nominal 13.5V |
Minimum transient input voltage (cold crank) | 4.5V |
Maximum transient input voltage (load dump) | 36V |
Output voltages | 5V, 3.3V |
Output currents (EDC)(1) | 20A |
Output currents (TDC)(1) | 15A |
Switching frequency | 440kHz |
Target efficiency at 5V, 15A | 96% |
Target efficiency at 3.3V, 15A | 94.5% |
Output voltage regulation | ±1% |
Loop crossover frequency | 60kHz |
Phase margin | > 45° |
No-load sleep current, channel 2 disabled | < 20µA |
Shutdown current | 4µA |
Resistor RRT sets the switching frequency at 440kHz. In terms of control loop performance, the target loop crossover frequency is set in the range of 10% to 15% of switching frequency – 60kHz in this example – with a target phase margin greater than 45°. Connecting a resistance of 20kΩ at RSS sets the output voltage soft-start times to 4.6ms.
Table 8-3 cites the selected buck regulator powertrain components, with many of the components available from multiple vendors. Section 8.1.1.1 describes selection of power MOSFETs for lowest conduction and switching power loss. This application circuit uses 40V logic-level MOSFETs, metal-alloy buck inductors with low DCR, low-ESL shunts, and ceramic input and output capacitors – all AEC qualified.
REFERENCE DESIGNATOR | QTY | SPECIFICATION(1) | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
CIN1, CIN2 | 8 | 10µF, 50V, X7R, 1210, ceramic, AEC-Q200 | TDK | CNA6P1X7R1H106K |
10µF, 50V, X7S, 1210, ceramic, AEC-Q200 | Murata | GCM32EC71H106K | ||
TDK | CGA6P3X7S1H106K | |||
COUT1, COUT2 | 8 | 47µF, 10V, X7S, 1210, ceramic, AEC-Q200 | TDK | CNA6P1X7S1A476M |
Murata | GCM32EC71A476K | |||
LO1, LO2 | 2 | 1µH, 2.3mΩ, 37A, 10.85 × 10 × 5.2mm, AEC-Q200 | Cyntec | VCHA105D-1R0MS6 |
1µH, 2.3mΩ, 37A, 11 × 10 × 5.1mm, AEC-Q200 | Bourns | SRP1050WA-1R0M | ||
1µH, 2.1mΩ, 24A, 10.8 × 10 × 5mm, AEC-Q200 | Eaton | HCM1A1105V2-1R0-R | ||
1µH, 2.7mΩ, 33.8A, 10.85 × 10 × 3.8mm, AEC-Q200 | Würth Electronik | 784373680010 | ||
1µH, 2.4mΩ, 36.6A, 10.5 × 10 × 6.5mm, AEC-Q200 | TDK | SPM10065VT-1R0M-D | ||
Q1, Q3 | 2 | 40V, 3.6mΩ, 9nC, SON 5 × 6, AEC-Q101 | Infineon | IAUCN04S7L028ATMA1 |
Q2, Q4 | 2 | 40V, 2.4mΩ, 15nC, SON 5 × 6, AEC-Q101 | Infineon | IAUCN04S7L019ATMA1 |
RS1, RS2 | 2 | Shunt, 2mΩ ±2%, ±100ppm/°C, 1225, 3W, AEC-Q200 | Susumu | KRL6432E-M-R002-G |
U1 | 1 | LM5137-Q1 80V dual-channel buck controller, AEC-Q100 | Texas Instruments | LM5137QRHARQ1 |