SNVSCU2A August 2024 – August 2024 LM5137-Q1
ADVANCE INFORMATION
The SYNCOUT voltage is a logic-level signal with a rising edge approximately 90° lagging HO2 (or 90° leading HO1). When the SYNCOUT signal is used to synchronize a second LM5137-Q1 controller, all four phases are 90° out of phase, thus optimizing ripple current cancellation.