SNVSCU2A August 2024 – August 2024 LM5137-Q1
ADVANCE INFORMATION
The LM5137-Q1 outputs can be independently configured for one of the three fixed output voltage setpoints or adjusted to the desired voltage using an external resistor divider. As shown in Table 7-4, configure VOUT1 or VOUT2 for a 3.3V, 5V, or 12V voltage setpoint by connecting the respective FB pin with a 7.5kΩ, 24.9kΩ, or 48.7kΩ to VDDA.
PULLUP RESISTOR TO VDDA | VOUT SETPOINT |
---|---|
7.5kΩ | 3.3V |
24.9kΩ | 5V |
48.7kΩ | 12V |
Not installed | External FB divider setting |
The configuration settings are latched and cannot be changed until the LM5137-Q1 is powered down with the VCC voltage decreasing below the falling UVLO thresho