3.3 Bidirectional Operation Power-Up and Power-Down Sequence
Refer to Table 2 through Table 5 for proper jumper settings.
Turn on the HV-PS power supply and HV-E-Load.
Turn on the HV-PS power supply and HV-E-Load.
Apply a voltage > 2.5 V and < 6 V at J17-pin 5 (Master Enable).
Apply the direction command (DIR) at J17-pin 9 or J18-pin 9.
Apply an analog voltage gradually rising from 0 V to 1.5 V at J17-pin 11 or J18-pin 11 (ISETA), or a PWM signal of duty ratio of 0 to 48% at J17-pin 13 or J18-pin 13.
Dynamically flip the DIR signal state between 0 (DIR < 1 V) and 1 (DIR > 2 V), the EVM will operate in dynamic bidirectional transition mode.
Perform the test.
After the tests are done, turn off the ISETA or ISETD signal, turn off the DIR signal, remove the voltage at J17-pin 5, and turn off the E-Load, HV-PS and LV-PS.