SNVU543A November 2016 – December 2016 LM5170 , LM5170-Q1
Figure 2 shows the EVM board top view and circuit layout partitions. The EVM has the following ports:
Table 2 through Table 5 list the functions of the EVM jumpers and headers. They offer flexible configurability and programmability of the EVM for various use cases including but not limited to the following:
HEADER | SIGNAL | PINS | FUNCTION DESCRIPTION | DEFAULT |
---|---|---|---|---|
J1 | — | --(1) | No UVLO Programming | Y |
(1,2)(2) | 48VDC-Port UVLO Control | |||
(2,3)(3) | 12VDC-Port UVLO Control | |||
J5 | OPT | -- | External interleaving control through J17 | |
(1,2) | CH-2 240 degree delay from CH-1 | |||
(2,3) | CH-2 180 degree delay from CH-1 | Y | ||
J7 | OTEMP | -- | Onboard Overtemperature protection disabled | Y |
(1,2) | Overtemperature protection in hiccup mode | |||
(2,3) | Overtemperature protection in latched shutdown | |||
J13 | SYNC | -- | Slave EVM not sync to master EVM | Y |
(1,2) | Slave EVM sync to master via J18 | |||
(2,3) | Slave EVM sync to external Clock | |||
J21 | BIAS | -- | Use external 10V supply | |
(1,2) | Onboard +10V produced from the 12VDC-Port | |||
(2,3) | Onboard +10V produced from the 48VDC-Port | Y | ||
J28 | DIR | -- | External DIR control through J17 | |
(1,2) | Onboard DIR command for buck operation | Y | ||
(2,3) | Onboard DIR command for boost operation | |||
J29 | EN1 | -- | External CH-1 enable control through J17 | |
(1,2) | Onboard CH-1 enable | Y | ||
(2,3) | Onboard CH-1 disable | |||
J30 | EN2 | -- | External CH-1 enable control through J17, overridden by J25. | Y |
(1,2) | Onboard CH-2 enable | |||
(2,3) | Onboard CH-2 disable | |||
J31 | UVLO | -- | External EVM enable through J17 | Y |
(1,2) | Onboard EVM enable, if external 3.3V is supplied to J17-pin23. | |||
(2,3) | EVM disable |
HEADER | SIGNAL | PINS | FUNCTION DESCRIPTION | DEFAULT |
---|---|---|---|---|
J2 | IOUT1 | O(1) | External IOUT1 termination | |
C(2) | Onboard IOUT1 termination | Y | ||
J3 | SYNCOUT | O | Enable the fault detection | Y |
C | Disable the fault detection disabled | |||
J4 | VCC | O | An external 10-V supply as VCC supply | Y |
C | The onboard 10-V regulator as VCC supply | |||
J6 | ISETD | O | ISETD input disabled | |
C | ISETD input is enabled | Y | ||
J8 | IOUT2 | O | External IOUT2 signal termination | |
C | Onboard IOUT2 signal termination | Y | ||
J14 | 3.3 V | O | Onboard 3.3-V bias voltage disconnected from the slave EVM | Y |
C | Onboard 3.3-V bias voltage feeding the slave EVM | |||
J15 | 5 V | O | Onboard 5-V bias voltage disconnected from the slave EVM | Y |
C | Onboard 5-V bias voltage feeding the slave EVM | |||
J16 | IOUT_All | O | Independent channel monitor | Y |
C | Combined total monitor in master/slave configuration. Requiring J25 to be closed too. | |||
J19 | 10 V | O | 10-V bias voltage disconnected from the slave EVM | Y |
C | 10-V bias voltage feeding the slave EVM | |||
J20 | nFAULT | O | Independent master/slave nFAULT signal | Y |
C | Combined master/slave nFAULT signal | |||
J22 | EN | O | Independent enable control of the master and slave EVMs | Y |
C | Combined enable control of the master and slave EVMs | |||
J23 | CH1S | O | Independent slave EVM CH-1 enable | Y |
C | Combined master/slave channel enable | |||
J24 | IOUT1-2 | O | Independent channel current monitors | Y |
C | Combined dual-channel current monitor | |||
J25 | EN1-2 | O | Independent channel enable | Y |
C | Combined dual-channel enable | |||
J26 | DTS | O | Independent DT adjustment input for the slave EVM | Y |
C | Combined DT adjustment for both the master and slave EVMs | |||
J27 | DT | O | External programmable DT adjustment input | Y |
C | Onboard DT setting | |||
J32 | OPT/ EN2_slave | O | 3- and 4-phase transition disabled | Y |
C | 3- and 4-phases transition enabled | |||
J33 | ILIM | O | External current limit control input | Y |
— | Do not close | |||
J34 | 48VDC Sense | O | Boost analog outer voltage loop control disabled | Y |
C | Boost analog outer voltage loop control enabled | |||
J35 | 12VDC Sense | O | Buck analog outer voltage loop control disabled | Y |
C | Buck analog outer voltage loop control enabled | |||
J36 | ISETA | O | Analog outer voltage loop control disabled | Y |
C | Analog outer voltage loop control enabled | |||
J37 | 5 V | O | Analog outer voltage loop control disabled | Y |
C | Analog outer voltage loop control enabled |
PIN | SIGNAL | I/O | DESCRIPTION |
---|---|---|---|
1 | V48SN | O(2) | 48V-port voltage sense during operation |
3 | V12SN | O | 12V-port voltage sense during operation |
5 | EN (MASTER ENABLE) | I(3) | Master EVM enable (connect to the UVLO pin of the IC) |
7 | CH1 | I | CH-1 control (connect to the EN1 pin of the IC) |
9 | DIR | I | Direction command |
11 | ISETA | I | Channel current setting (analog voltage) |
13 | ISETD | I | Channel current setting (PWM signal) |
15 | SYNCIN | I | Input of the external clock to be synchronized to |
17 | SYNCOUT | O | Clock output signal |
19 | OPT | I | Interleave angle setting |
21 | CH2 | I | CH-2 control (connect to the EN2 pin of the IC) |
23 | +3.3 V | O | Output of onboard +3.3-V voltage |
25 | +5 V | O | Output of onboard +5-V voltage |
27 | IOUT1 | O | CH-1 monitor |
29 | IOUT2 | O | CH-2 current monitor |
31 | IOUT1_S | O | Slave EVM CH-1 monitor in 3 or 4 phases |
33 | IOUT2_S | O | Slave EVM CH-2 current monitor in 3 or 4 phases |
35 | AGND | I/O | Reference GND for control signals |
37 | PGND | O | Power ground of the DC-DC converter |
39 | DT | I | Dead time adjustment pin |
41 | DT_S | I | Slave dead time adjustment pin |
43 | +10 V | I/O | Input of +10-V bias supply, or output of onboard +10-V bias supply |
45 | nFAULT | I/O | Fault report flag, or external shutdown command pin |
47 | ENABLE_S | I | Slave EVM enable (connect to the UVLO pin of the slave IC) |
49 | CH1_S | I | Slave EVM CH-1 control (connect to the EN1 pin of the slave IC) |
51 | CH2_S | I | Slave EVM CH-2 control (connect to the EN2 pin of the slave IC) |
53 | SYNCIN_S | I | Input of the external clock for the slave to be synchronized to |
55 | SYNCOUT_S | O | Slave EVM clock output signal |
57 | nFAULT_S | I/O | Slave EVM fault report flag, or external shut down command input pin |
59 | KEY | — | No Connect |
All even number pins | AGND | I/O | All signals’ return |
PIN | SIGNAL | I/O | DESCRIPTION |
---|---|---|---|
1 | V48_X | — | No Connect |
3 | V12_X | — | No Connect |
5 | ENABLE_S | I(2) | Slave EVM enable (connect to the UVLO pin of the slave IC) |
7 | CH1_S | I | Slave EVM CH-1 control (connect to the EN1 pin of the IC) |
9 | DIR | I | Direction command |
11 | ISETA | I | Channel current setting (analog voltage) |
13 | ISETD | I | Channel current setting (PWM signal) |
15 | SYNCIN_S | I | The external clock input for the slave |
17 | SYNCOUT_S | O(3) | Slave EVM clock output signal |
19 | OPT | I | Interleave angle setting |
21 | CH2_S | I | Slave EVM CH-2 control (connect to the EN1 pin of the IC) |
23 | +3.3 V | I | Output of onboard +3.3-V voltage |
25 | +5 V | I | Output of onboard +5-V voltage |
27 | IOUT1_S | O | Slave EVM CH-1 monitor in 3 or 4 phases |
29 | IOUT2_S | O | Slave EVM CH-2 current monitor in 3 or 4 phases |
31 | IOUT1_X | — | Not used |
33 | IOUT2_X | — | Not used |
35 | AGND | I/O | Reference GND for control signals |
37 | PGND | O | Power ground of the DC-DC converter |
39 | DT_S | I | Slave EVM dead time adjustment pin |
41 | DT_X | — | No Connect |
43 | +10 V | I | Input of +10-V bias supply, or output of onboard +10-V bias supply |
45 | nFAULT_X | I/O | Slave EVM fault report flag, or external shutdown command pin |
47 | UVLO_X | — | No Connect |
49 | CH1_X | — | No Connect |
51 | CH2_X | — | No Connect |
53 | SYNCIN_X | — | No Connect |
55 | SYNCOUT_X | — | No Connect |
57 | nFAULT_X | — | No Connect |
59 | KEY | — | No Connect |
All even number pins | AGND | I/O | All signals’ return |