SNVU588A December 2017 – January 2022 TPS40345
The TPS40345EVM-353 provides three test points for measuring the error amplifier input and output voltages. This allows the user to directly measure the feedback and control voltages of the TPS40304 controller. The control voltage (TP10) can also be used to measure the control to output or power-stage frequency response or output to control or error amplifier frequency response. See Section 5.5 for additional details.