SNVU588A December 2017 – January 2022 TPS40345
The TPS40345EVM-353 is designed with a Disable Jumper (JP2) using a 0.1-inch spacing header and shunt. Installing a shunt in the JP2 position connects the EN/SS pin to GND, discharges the soft-start capacitor, and disables the TPS40304 controller. This forces the output into a high-impedance state (approximately 20kΩ to GND).