SNVU686A November   2020  – May 2021 TPS541620

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Before You Begin
    2. 1.2 Typical Applications
    3. 1.3 Features
  3. 2Electrical Performance Specifications
  4. 3Getting Started
  5. 4Test Setup
    1. 4.1 List of Test Points, Jumpers, and Connectors
  6. 5EVM Assembly Drawing and PCB Layout
  7. 6Bill of Materials
  8. 7Revision History

Bill of Materials

Table 6-1 lists the BOM for the (EVM).

Table 6-1 BOM for TPS541620SEVM (Dual Output)
QTY DESIGNATOR DESCRIPTION PARTNUMBER MANUFACTURER
2 C1, C2 CAP, CERM, 0.1 uF, 16 V, +/- 10%, X5R, 0201 MuRata GRM033C71C104KE14D
6 C3, C6, C16, C17, C18, C19 CAP, CERM, 100 uF, 6.3 V, +/- 20%, X5R, 0805 MuRata GRM21BR60J107M
2 C7, C12 CAP, CERM, 47 uF, 25 V, +/- 20%, X5R, 1206_190 TDK C3216X5R1E476M160AC
2 C8, C11 CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 0805 MuRata GRM21BR61E226ME44L
2 C9, C10 CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 Kemet C0603C104K5RACAUTO 2
1 C13 CAP, CERM, 2.2 µF, 6.3 V,+/- 20%, X5R, 0402 MuRata GRM153R60J225ME95D 1
1 C20 CAP, CERM, 0.01 µF, 16 V,+/- 10%, X7R, 0402 Kemet C0402C103K4RACTU
2 C21, C23 CAP, AL, 100 uF, 25 V, +/- 20%, 0.34 ohm, AEC-Q200 Grade 2, SMD Panasonic EEE-FK1E101XP
1 C24 CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 AVX GRM033C81E104KE14D
2 C28, C29 CAP, CERM, 0.1 uF, 25 V, +/- 10%, X6S, 0201 MuRata GRM033C81E104KE14D
4 H1, H2, H3, H4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhea B&F Fastener Supply NY PMS 440 0025 PH
4 J1, J2, J3, J4 Terminal Block, 5.08 mm, 2x1, Brass, TH On-Shore Technology ED120/2DS
2 J7, J8 Header, 100mil, 2x1, Gold, TH Sullins Connector Solutions PBC02SAAN
2 J9, J11 Header, 2.54mm, 3x1, Gold, TH Samtec TSW-103-08-G-S
1 L1, L2 Inductor, Shielded, Composite, 560 nH, 22 A, 0.00331 ohm, AEC-Q200,SMD Coilcraft XAL6030-561MEB 1
3 R2, R4, R13 RES, 10.0 k, 1%, 0.1 W, 0603 Vishay-Dale CRCW060310K0FKEA
1 R5 RES, 10.7 k, 1%, 0.1 W, 0603 Yageo RC0603FR-0710K7L
1 R6 RES, 17.4 k, 1%, 0.1 W, 0603 Yageo RC0603FR-0717K4L
1 R7 RES, 100 k, 1%, 0.1 W, 0603 Vishay-Dale CRCW0603100KFKEA
1 R11 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060349R9FKEA
1 R14 RES, 0, 1%, 0.5 W, 0805 Keystone 5106
2 SH-J1, SH-J2 Shunt, 100mil, Gold plated, Black Samtec SNT-100-BK-G
4 TP1, TP2, TP3, TP4 Test Point, Multipurpose, Red, TH Keystone 5010
6 TP5, TP6, TP19, TP20, TP24, TP25 Test Point, Multipurpose, Black, TH Keystone 5011
3 TP9, TP14, TP23 Test Point, Miniature, Red, TH Keystone 5000
6 TP10, TP11, TP15, TP16, TP17, TP18 Test Point, Miniature, White, TH Keystone 5002
2 TP21, TP22 PC Test Point, SMT TE Connectivity RCU-0C
1 U1 TPS541620RPBR, RPB0025A (VQFN-HR-25) Texas Instruments TPS541620RPBR