SNVU695A June 2020 – January 2022 LP87702-Q1
The LP87702K-Q1 has two individual buck converters and one boost converter. The LP87702K-Q1 is OTP programmable, meaning default register values are set in the TI production line to the desired values and it is also possible to control the registers through the I2C after power-up. See the LP877020-Q1 Configuration Guide for details on how to use and configure LP87702K-Q1 through the I2C. The main OTP settings for power rails are listed in Table 1-1.
Group | Description | Bit Name | LP87702K-Q1 |
---|---|---|---|
Device Identification | OTP configuration | OTP_ID | 23h |
Revision for OTP_ID | OTP_REV | 0 | |
BUCK0 | Output voltage | BUCK0_VSET | 1.8 V |
Enable, EN-pin or I2C register | BUCK0_EN_PIN_CTRL, BUCK0_EN | EN1 | |
Force PWM | BUCK0_FPWM | Yes | |
Peak current limit | BUCK0_ILIM | 4 A | |
Maximum load current | N/A | 3 A | |
BUCK1 | Output voltage | BUCK1_VSET | 1.01 V |
Enable, EN-pin or I2C register | BUCK1_EN_PIN_CTRL, BUCK1_EN | EN1 | |
Force PWM | BUCK1_FPWM | Yes | |
Peak current limit | BUCK1_ILIM | 4.5 A | |
Maximum load current | N/A | 3.5 A | |
BOOST | Mode, boost, or bypass | N/A | Boost |
Output voltage | BOOST_VSET | 5 V | |
Enable, EN-pin, or I2C register | BOOST_EN_PIN_CTRL, BOOST_EN | EN1 | |
Peak current limit | BOOST_ILIM | 1.4 A | |
Maximum load current | N/A | 0.6 A | |
VANA | VANA over-voltage threshold | N/A | 4.3 V rising |
The full list of register bits loaded from the OTP memory are shown in LP87702-Q1 Technical Reference Manual.