SNVU695A June   2020  – January 2022 LP87702-Q1

 

  1. 1Introduction
  2. 2xWR Power Supply Requirements
    1. 2.1 Recommended Supply Voltage Requirements
    2. 2.2 Input Supply Current Requirements
    3. 2.3 Input Supply Ripple Requirements
  3. 3Power Solution
    1. 3.1 1.0 V and 1.8 V RF Rail LC Filters
  4. 4Measurements
  5. 5Schematic
  6. 6Bill of Materials
  7. 7Conclusion
  8. 8References
  9. 9Revision History

Measurements

Test data can be found in the Application Curves section 8.2.4 of the LP87702-Q1 Dual Buck Converter and 5-V Boost With Diagnostic Functions datasheet for the LP87702K-Q1. Similar data for the preregulator can be found in the section 9.2.3 Application Curves of LM61460-Q1 Automotive 3-V to 36-V, 6-A, Low EMI Synchronous Step-Down Converter datasheet.

Additional bench test data for LP87702K-Q1 efficiency in specific conditions for this power tree can be seen in this section. Figure 4-1, Figure 4-2, and Figure 4-3 show the efficiency measurement results for the LP87702K-Q1.

GUID-E8AA9598-0DAA-4C89-96A1-3A4EF07425C1-low.gifFigure 4-1 LP87702K-Q1 Buck Efficiency with VOUT = 1.8 V, VIN = 3.3 V, 25°C
GUID-D02F4A88-BADB-4936-BDAA-0848EA4B829E-low.gifFigure 4-3 LP87702K-Q1 Boost Efficiency with VOUT = 5.0 V, VIN = 3.3 V, 25°C
GUID-95880BB4-D604-4567-99C5-83D1387DDA31-low.gifFigure 4-5 TPS62811-Q1 Efficiency with VOUT = 1.2 V, VIN = 3.3 V, fsw = 2.25 MHz, 25°C
GUID-997FC92E-4720-4B50-91BF-5133CA77562E-low.gifFigure 4-2 LP87702K-Q1 Buck Efficiency with VOUT = 1.0 V, VIN = 3.3 V, 25°C
GUID-914863DB-2453-4C04-807E-2F2368C4C791-low.gifFigure 4-4 LM61460-Q1 Efficiency with VOUT = 3.3 V, fsw = 2.1 MHz, 25°C
GUID-F93C8DE9-02D9-48D1-BC62-E3356FDEAE2D-low.gifFigure 4-6 LP87702K-Q1 1-V Ripple Performance Against AWR Ripple Specification with MPZ2012S101A Ferrite