SNVU698B September 2020 – December 2020 LMQ61460-Q1
The LMQ61460-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of delivering up to 6 A of load current from a supply voltage ranging from 3 V to 36 V. The LMQ61460-Q1 provides exceptional efficiency and output accuracy in a very small solution size. The LMQ61460-Q1 is capable of delivering 6 A of load current and implements peak current mode control. The following are additional features that provide both flexible and easy-to-use solutions for a wide range of applications:
Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The device requires few external components and has a pinout designed for optimal EMI and thermal performance. Protection features include the following:
For a quick reference, Figure 1-1 shows the pin configuration of the LMQ61460-Q1.