SNVU699 October   2020

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 REF70EVM Features
    2. 1.2 REF70EVM Schematic
    3. 1.3 REF70EVM Bill of Materials
    4. 1.4 REF70EVM Board
  3. 2Quick Setup Guide
    1. 2.1 Electrostatic Discharge Warning
    2. 2.2 Unpacking the EVM
    3. 2.3 Power Supply Setup and Functional Test
  4. 3EVM Theory and Operation
    1. 3.1 VREF Output's OUTF and OUFS
    2. 3.2 Output Capacitor
  5. 4Layout and Component Placement

Output Capacitor

The REF70 requires an output capacitor between 0.1 uF to 100uF for proper operation and stability. Larger capacitors are able to help with load transcient respones.

A large capacitor can also help with lowering the broadband/white noise. It is necessary to understand output capacitors when selecting the capacitor for the appliation.