SNVU699 October   2020

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 REF70EVM Features
    2. 1.2 REF70EVM Schematic
    3. 1.3 REF70EVM Bill of Materials
    4. 1.4 REF70EVM Board
  3. 2Quick Setup Guide
    1. 2.1 Electrostatic Discharge Warning
    2. 2.2 Unpacking the EVM
    3. 2.3 Power Supply Setup and Functional Test
  4. 3EVM Theory and Operation
    1. 3.1 VREF Output's OUTF and OUFS
    2. 3.2 Output Capacitor
  5. 4Layout and Component Placement

REF70EVM Features

  • Includes: REF7025QFKH
  • Footprints for resistors and capacitors
  • Multiple outputs for voltage measurements

    KEY PARAMETERS

    PARAMETER

    PARAMETER LIMITS

    Supply Voltage:

    IN

    0 V – 18V

    Enable Pin

    EN

    0V to IN

    Fixed Output Voltage:

    VREF

    2.5 V (REF7025)

    Output Current:

    IOUT

    -10 mA to 10 mA

CAUTION:

Applying voltages above the limitations given in this table may cause permanent damage to your hardware.