SNVU703 July   2020  – MONTH  LM63615-Q1

 

  1.   Trademarks
  2. 1Setup
    1. 1.1 Jumpers
    2. 1.2 Test Points
  3. 2Operation
  4. 3Performance Curves
  5. 4Schematic
  6. 5Board Layout
  7. 6Bill of Materials

Bill of Materials

Table 6-1 BOM for LM63615EVM
DESIGNATORCOMMENTDESCRIPTIONMANUFACTURERPART NUMBERQUANTITY
C1CBCAP, CERM, 0.22 µF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 0603SamsungCL10B224KO8VPNC1
C2,C3CO1,CO2CAP, CERM, 22 µF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 1210Taiyo YudenEMK325B7226MMHT2
C6CVCCCAP, CERM, 1 µF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 0603Taiyo YudenEMK107B7105KAHT1
C7CINHFCAP, CERM, 0.22 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603KemetCGA3E3X7R1H224K080AB1
C8,C9,C13CIN1, Cin2, Cf2CAP, CERM, 4.7 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1206TDKCGA5L3X7R1H475K160AE3
C7CVCCCAP, CERM, 1 µF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 0603TDKEMK107B7105KAHT1
C10CblkCAP, AL, 47 µF, 63 V, ±20%, AEC-Q200 Grade 2, SMDPanasonicEEE-HA1J470UP1
C11Cf3CAP, CERM, 1 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1206Taiyo YudenUMK316B7105KLHT1
J1, J2, J3EN, VSEL, SYNC/MODEHeader, 100 mil, 3x1, Gold, THSamtecHTSW-103-07-G-S3
L1L1Inductor, Shielded, 4.7 µH, 3.9 A, 0.044 Ω, SMDCoilcraftXEL4030-472MEB1
L2Lf2Inductor, Shielded, Metal Composite, 4.7 µH, 2.9 A, 0.076 Ω, SMDWurth Elektronik744383560471
L3Lf1Ferrite Bead, 600 Ω at 100 MHz, 3 A, 1210Taiyo YudenFBMH3225HM601NT1
R1RINJRES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603Vishay-DaleCRCW060349R9FKEA1
R2, R6RT2, RFBTRES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603Stackpole Electronics IncRMCF0603ZT0R002
R6RINJRES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603Vishay-DaleCRCW060349R9FKEA1
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP11VINS, VOUTS, VIN_EMI, EN, VOUT, GND, TPGND2, TPGND1, GNDS, RESET, SYNCTerminal, Turret, TH, DoubleKeystone1593-210
U1LM63615DQB1DRRQ13.5-V to 36-V, 1.5-A, Automotive Step-down Voltage Converter, DRR0012E (WSON-12)Texas InstrumentsLM63615DQB1DRRQ11
C4CO3CAP, CERM, 22 µF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 1210Taiyo YudenEMK325B7226MMHT0
C5CFFCAP, CERM, 10 pF, 50 V, ±5%, C0G/NP0, 0603MuRataGRM1885C1H100JA01D0
C12Cf1CAP, CERM, 1 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1206Taiyo YudenUMK316B7105KLHT0
C14COHFCAP, CERM, 0.22 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603TDKCGA3E3X7R1H224K080AB0
L4L4Coupled inductor, 0.015 Ω, AEC-Q200 Grade 1, SMDTDKACM70V-701-2PL-TL000
R3, R5RFFB, RT1RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603Stackpole Electronics IncRMCF0603ZT0R000
R4RPURES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603Vishay-DaleCRCW0603100KFKEA0
R7RadjRES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603Vishay-DaleCRCW060310K0FKEA0