Make sure the EN jumper (J3_2) is open to float the EN pin, enabling the TPS542A52.
If using an external load, connect the load to VOUT and PGND of J2_2 using
copper wire capable of handling at least 15 A (18-AWG or greater). If using the
built-in load with a function generator, connect the positive and negative
connections of the function generator to FGEN+_2 (TP20_2) and FGEN-_2 (TP21_2),
respectively.
Apply appropriate VIN voltage to the VIN and PGND terminals of J1_2.