SNVU753A November 2019 – May 2021 TPS542A52
An external signal (recommended 0-V to 3.3-V) can be used as an external clock synchronization source. To use this feature, the TPS542A52 must be enabled by bringing the EN pin (J3_2-2 or TP14_2) high, or leaving it floating. The external clock synchronization signal should be applied to the SYNC (TP12_2) pin, referenced to AGND. The external clock synchronization source must also be within -10% to +10% of the set switching frequency.