SNVU753A November 2019 – May 2021 TPS542A52
The TPS542A52EVM-059 has a built-in load that can be controlled using the function generator inputs, FGEN+_2 (TP20_2) and FGEN-_2 (TP21_2). The positive connection of the function generator output is connected to FGEN+_2, and the negative connection of the function generator is connected to FGEN-_2. It is recommended that a 50-Ω termination on the output of the function generator is configured.
The FGEN+_2 input drives the gate of a Texas Instruments CSD17527Q5A N-channel NexFET Power MOSFET. Two 0.02-ohm resistors in parallel (R13_2, R14_2), connected from the source of the CSD17527Q5A to PGND, provide a 0.01-ohm resistance to measure the voltage across to determine output current, which is equal to approximately 10 mV/A. The voltage across these two resistors is measured from J4_2-1 and J4_2-2/3, for the positive and negative terminals, respectively. TI recommends driving the CSD17527Q5A gate with at least 5 V to minimize RDS(on) of the CSD17527Q5A. The safe operating area of the CSD17527Q5A must always be observed when using this feature.